分析 | 制御 | 評価用 (ACE) ソフトウェア

アナログ・デバイセズの「分析、制御、評価」用(ACE)ソフトウェアは、アナログ・デバイセズの製品ポートフォリオに含まれるさまざまな評価用システムの評価と制御を行うことができるデスクトップ・ソフトウェア・アプリケーションです。このアプリケーションは、共通のフレームワークとコンポーネント別のプラグインで構成されています。

ACE では、コンポーネントの機能の動作を学ぶとともに、理解しやすい抽象化レベルでシステムにアクセスすることができます。

ACE 1.30.3323.1470

Download ACE Installer : Updated 1st January 2025

Download ACE Offline Installer : This installer contains the .NET 4.0 Client installer for target machines that don't have .NET 4.0 installed and don't have an internet connection available during installation.

Download ACE Minimal Installer : This installer contains no product plug-ins for evaluation by default. Use this installer to start with a clean ACE plug-in list to tailor the application evaluation experience.

ACE Documentation : The ACE documentation provides details on getting started in ACE, understanding the user interface, recent application developments and communicating with attached hardware.

ACE Support : Support information for the ACE Application

ACE EngineerZone : Forum for ACE discussions and FAQ

ACE Evaluation Board Plug-ins

If the machine that ACE is installed on has internet access, you can find/install/update plug-ins directly from the ACE application. For environments without internet access, you can download these plug-ins to portable storage and install them into ACE.

Plugin Support
Support.Lexicon 1.2025.1251649 (3 25 25) ZIP

Board.AD9106 1.2022.43200 (10 24 22) ZIP
  • Chip.AD9106 1.2022.43200

EVAL-AD9102 EVAL-AD9106

Board.ADMFM2002 1.2022.41400 (10 06 22) ZIP
  • Chip.ADMFM2002 1.2022.41400

Board.LTC6953 1.2022.37100 (10 24 22) ZIP
  • Chip.LTC6953 1.2022.37100
  • Hardware.LinduinoSupport 1.2022.28200

DC2610A

Board.LTC6952 1.2022.36300 (10 24 22) ZIP
  • Hardware.LinduinoSupport 1.2022.28200
  • Chip.LTC6952 1.2022.36600

DC2609A

Board.ADF4368 1.2022.37200 (9 06 22) ZIP
  • Chip.ADF4368 1.2022.37200

EVAL-ADF4368

Board.ADAQ8092 1.2022.39200 (9 20 22) ZIP
  • Chip.ADAQ8092 1.2022.31400
  • Support.IIO 1.2022.35200
  • Board.ADGenericIIO 1.2022.24500

EVAL-ADAQ8092

Board.ADL6337 1.2022.30200 (7 20 22) ZIP
  • Chip.ADL6337 1.2022.24500

EVAL-ADL6337

Support.MathUtils 1.2022.22200 (5 24 22) ZIP

Board.ADMV4821 1.2022.22200 (5 24 22) ZIP
  • Chip.ADMV4821 1.2022.22200

Board.ADMV4801 1.2022.22200 (5 24 22) ZIP
  • Chip.ADMV4801 1.2022.22200

Board.ADAQ776X 1.2022.39400 (9 23 22) ZIP
  • Support.PatternGen 1.2022.28200
  • Chip.ADAQ776X 1.2022.39400
  • Support.AdiNSpi 1.2022.28200

Support.Timmy 1.2022.28200 (7 05 22) ZIP

Support.MOTIF 1.2022.15400 (4 11 22) ZIP

Board.ADF4377 1.2022.16300 (4 13 22) ZIP
  • Chip.ADF4377 1.2022.15100

EVAL-ADF4377

Board.AD4130 1.2022.22300 (7 05 22) ZIP
  • Support.Timmy 1.2022.28200
  • Support.MathUtils 1.2022.22200
  • Chip.AD4130 1.2022.22500
  • Support.BlockGallery 1.2022.28200
  • Support.MOTIF 1.2022.15400

EVAL-AD4130-8

Support.MIV 1.2022.28200 (7 05 22) ZIP

Board.ADMV4540 1.2022.9400 (3 04 22) ZIP
  • Chip.ADMV4540 1.2022.9400
  • Support.MIV 1.2022.10500
  • Support.MIV 1.2022.10500

Board.ADMV8526 1.2022.8100 (2 14 22) ZIP
  • Chip.ADMV8526 1.2022.8100

EVAL-ADMV8526

Board.ADGenericIIO 1.2022.24500 (8 23 22) ZIP
  • Chip.ADGenericIIO 1.2022.25400
  • Hardware.IIOSupport 1.2022.28200
  • Board.ADIIOController 1.2021.42100
  • Support.IIO 1.2022.35200

Board.AD4630IIO 1.2022.10400 (3 09 22) ZIP
  • Chip.AD4630IIO 1.2022.5500
  • Board.ADIIOController 1.2021.42100
  • Hardware.IIOSupport 1.2022.5500
  • Hardware.IIOSupport 1.2022.5500
  • Support.IIO 1.2022.5500
  • Support.IIO 1.2022.5500
  • Board.ADGenericIIO 1.2021.49300

EVAL-AD4630-24

Board.ADHV4710 1.2021.47500 (7 27 22) ZIP
  • Chip.AD8460 1.2022.31200

Board.AD8460 1.2022.31200 (7 27 22) ZIP
  • Chip.AD8460 1.2022.31200

Board.AD4134 1.2021.44500 (7 05 22) ZIP
  • Support.BlockGallery 1.2022.28200
  • Chip.AD4134 1.2021.44500

EVAL-AD4134

Hardware.IIOSupport 1.2022.28200 (7 05 22) ZIP

Board.ADIIOController 1.2021.42100 (10 11 21) ZIP

Board.ADMV4630 1.2021.41200 (6 08 22) ZIP
  • Chip.ADMV4630 1.2022.24200

Board.ADMV4640 1.2021.41200 (9 20 22) ZIP
  • Chip.ADMV4640 1.2022.38401

Board.AD5413 1.2020.9300 (8 18 21) ZIP
  • Chip.AD5413 1.2020.9300

EVAL-AD5413

Board.ADRF6755 1.2021.31401 (7 29 21) ZIP
  • Chip.ADRF6755 1.2021.31401

EVAL-ADRF6755

Board.LTC2688 1.2021.50500 (7 05 22) ZIP
  • Chip.LTC2688 1.2022.10400
  • Support.BlockGallery 1.2022.28200

DC2873A

Board.ADA4255 1.2021.27200 (7 21 21) ZIP
  • Chip.ADA4255 1.2021.29600

EVAL-ADA4255

Board.CsaControllers 1.2023.27200 (8 25 23) ZIP
  • Chip.Generic 1.2021.28300
  • Chip.GenericFpga 1.2021.46402
  • Hardware.UnifiedSpiMaster 1.2022.28400
  • Hardware.SdpSupport 1.2023.27200

Board.LegacyQevModules 1.2021.28300 (10 24 22) ZIP
  • Hardware.LinduinoSupport 1.2022.28200

Board.Linduino 1.2021.29300 (7 14 21) ZIP

Hardware.HsdacSupport 1.2022.28200 (7 05 22) ZIP

Hardware.ClockSupport 1.2022.28200 (7 05 22) ZIP

Hardware.DeviceApiSupport 1.2022.28200 (7 05 22) ZIP

Hardware.SdpSupport 1.2022.43400 (10 24 22) ZIP

Hardware.UnifiedSpiMaster 1.2022.28400 (10 25 22) ZIP

Support.IronPython 1.2022.30300 (7 20 22) ZIP

Hardware.LinduinoSupport 1.2022.28200 (10 24 22) ZIP
  • Hardware.SdpSupport 1.2022.43400

Support.ScriptRunner 1.2022.28200 (7 05 22) ZIP

Support.BlockGallery 1.2022.28200 (7 05 22) ZIP

Board.AD9747 1.2019.49400 (5 28 21) ZIP
  • Chip.AD9747 1.2019.49400
  • Chip.AD9516 1.2019.51200

EVAL-AD9741 EVAL-AD9743 EVAL-AD9745 EVAL-AD9746 EVAL-AD9747

Board.ADF4106 1.2021.20300 (2 15 24) ZIP
  • Chip.ADF4106 1.2021.20400

EVAL-ADF4106

Board.ADF5610 1.2021.18500 (5 07 21) ZIP
  • Chip.ADF5610 1.2021.18400

EVAL-ADF5610

Board.ADMV8913 1.2021.7200 (2 09 21) ZIP
  • Chip.ADMV8913 1.2021.7200

EVAL-ADMV8913

Board.ADMV8052 1.2021.6200 (2 02 21) ZIP
  • Chip.ADMV8052 1.2021.6200

EVAL-ADMV8052

Board.LTC2991 1.2021.2100 (1 20 21) ZIP
  • Chip.LTC2991 1.2021.2100

Board.LTC2943 1.2021.4100 (1 20 21) ZIP
  • Chip.LTC2943 1.2021.4100

Board.AD9083 1.2021.29300 (8 16 21) ZIP
  • Chip.AD9083 1.2021.33400
  • Chip.AD9528 1.1.2

EVAL-AD9083

Board.ADF4401A 1.2020.51200 (11 30 21) ZIP
  • Chip.ADF4401A 1.2021.49200

EVAL-ADF4401A

Support.IIO 1.2022.35200 (8 23 22) ZIP
  • Hardware.IIOSupport 1.2022.28200
  • Board.ADIIOController 1.2021.42100

Board.AD35X2R 1.2022.18200 (7 05 22) ZIP
  • Support.PatternGen 1.2022.28200
  • Chip.AD35X2R 1.2022.18200
  • Support.BlockGallery 1.2022.28200
  • Support.AdiNSpi 1.2022.28200

Board.AD469X 1.2021.49500 (9 05 22) ZIP
  • Support.PatternGen 1.2022.28200
  • Support.AdiNSpi 1.2022.28200
  • Chip.AD469X 1.2022.37100

eval-ad4696

Support.PatternGen 1.2022.28200 (7 05 22) ZIP

Board.AD9744 1.2020.49200 (12 01 20) ZIP
  • Chip.ADF4351 1.2020.49200

EVAL-AD9744

Board.ADA4254 1.2020.47200 (11 17 20) ZIP
  • Chip.ADA4254 1.2020.46400

EVAL-ADA4254

Board.AD9094 1.2020.45500 (11 06 20) ZIP
  • Chip.AD9094 1.2020.45500

EVAL-AD9094

Support.AdiNSpi 1.2022.28200 (7 05 22) ZIP

Board.AD7606C 1.2021.13500 (3 26 21) ZIP
  • Chip.AD7606C 1.2020.45400

eval-ad7606c-18

Board.ADMV8818 1.2020.43200 (10 21 20) ZIP
  • Chip.ADMV8818 1.2020.43200

EVAL-ADMV8818

Board.ADAQ23875 1.2021.13100 (7 05 21) ZIP
  • Chip.LTC2387 1.2020.42400

EVAL-ADAQ23875 EVAL-ADAQ23876 EVAL-ADAQ23878

Board.ADL5206 1.2020.38300 (9 17 20) ZIP
  • Chip.ADL5206 1.2019.42400

EVAL-ADL5206

Board.ADuM7704 1.2020.36300 (9 02 20) ZIP
  • Chip.ADuM7701 1.2020.36300

EVAL-ADuM7704

Board.LTC2607 1.2020.32500 (8 07 20) ZIP
  • Chip.LTC2607 1.2020.32500

DC934A

Board.ADuM7702 1.2020.31400 (9 02 20) ZIP
  • Chip.ADuM7701 1.2020.32200

EVAL-ADuM7702

Board.AD40XX 1.2021.16200 (1 25 22) ZIP
  • Chip.AD40XX 1.2021.42300

EVAL-AD400x-FMCZ EVAL-ADAQ40xx

Board.AD9166 1.2021.27400 (6 09 22) ZIP
  • Chip.AD9166 1.2020.33300
  • Chip.AD9508 1.2.0
  • Chip.ADF4372 1.2022.24300
  • Chip.HMC7044 0.1.0
  • Support.AnalogDevices.DPG.EvalBoard.AD9162 1.19.187
  • Support.AnalogDevices.DPG.Hardware.ADS72 1.19.187

EVAL-AD9166

Board.FMCADC20 1.2020.32200 (8 10 22) ZIP
  • Chip.HMC7044 0.1.0
  • Chip.ADF4371 1.2022.24300
  • Chip.ADL5580 1.2020.31300
  • Chip.AD9213 1.2022.33300

EVAL-ADL5580

Board.ADL5580 1.2020.31500 (7 31 20) ZIP
  • Chip.ADL5580 1.2020.31300

EVAL-ADL5580

Board.LTC1661 1.2020.31200 (7 29 20) ZIP
  • Chip.LTC1661 1.2020.31200

dc2789a

Board.LTC2655 1.2020.30401 (7 23 20) ZIP
  • Chip.LTC2655 1.2020.30300

dc1703a-a

Board.LTC2668 1.2020.30400 (7 23 20) ZIP
  • Chip.LTC2668 1.2020.30200

dc2025a-a

Board.ADFS5758 1.2020.28303 (7 08 20) ZIP
  • Chip.ADFS5758 1.2020.25500

EVAL-ADFS5758SDZ

Board.AD9788 1.2019.51300 (6 08 20) ZIP
  • Chip.AD9788 1.2019.51300
  • Chip.AD9516 1.2019.51200

EVAL-AD9785 EVAL-AD9787 EVAL-AD9788

Board.AD9739 1.2019.46500 (6 08 20) ZIP
  • Chip.AD9739 1.2019.46500

EVAL-AD9739

Board.AD9139 1.2022.41300 (10 06 22) ZIP
  • Chip.AD9139 1.2019.51300
  • Chip.AD9516 1.2019.51200

EVAL-AD9139

Board.AD7606B 1.2020.20200 (3 26 21) ZIP
  • Chip.AD7606C 1.2020.20200

eval-ad7606b-fmcz

Board.AD9988 1.2022.42400 (10 13 22) ZIP
  • Chip.AD9986 1.2022.41400
  • Chip.HMC7044 0.1.0
  • Chip.ADL631x 1.2019.34200
  • Support.AnalogDevices.DPG.EvalBoard.AD9986 1.19.187
  • Support.AnalogDevices.Vector.Generator.CIFR 1.19.187
  • Chip.AD9081 1.2022.28400

EVAL-AD9081 EVAL-AD9082

Board.ADMV4530 1.2022.17200 (4 19 22) ZIP
  • Chip.ADMV4530 1.2022.17200

Board.AD9146 1.2021.20400 (5 13 21) ZIP
  • Chip.AD9146 1.2020.3200
  • Chip.AD9516 1.2019.51200

EVAL-AD9146

Board.AD9736 1.2019.50200 (1 14 20) ZIP
  • Chip.AD9736 1.2019.44200

EVAL-AD9734 EVAL-AD9735 EVAL-AD9736

Board.AD9779A 1.2020.3200 (1 14 20) ZIP
  • Chip.AD9779A 1.2020.3200
  • Chip.AD9516 1.2019.51200

EVAL-AD9776A EVAL-AD9778A EVAL-AD9779A

Board.AD9707 1.2019.42500 (1 14 20) ZIP
  • Chip.AD9707 1.2019.42500
  • Chip.AD9512 1.2019.37200

EVAL-AD9704 EVAL-AD9705 EVAL-AD9706 EVAL-AD9707

Board.AD911x 1.2019.42500 (1 14 20) ZIP
  • Chip.AD911x 1.2019.42500
  • Chip.AD9512 1.2019.37200

EVAL-AD9114 EVAL-AD9115 EVAL-AD9116 EVAL-AD9117

Board.AD971x 1.2019.44300 (1 14 20) ZIP
  • Chip.AD971x 1.2019.44300
  • Chip.AD9512 1.2019.37200

EVAL-AD9714 EVAL-AD9715 EVAL-AD9716 EVAL-AD9717

Board.AD9783 1.2019.43200 (12 10 19) ZIP
  • Chip.AD9783 1.2019.42300

EVAL-AD9783

Board.AD579X_8X_6X 1.2019.47400 (11 28 19) ZIP
  • Chip.AD579X_8X_6X 1.2019.47400

eval-ad5760 eval-ad5780 eval-ad5781 eval-ad5790 eval-ad5791

Board.ADT7420 1.2020.13200 (3 24 20) ZIP
  • Chip.ADT7420 1.2019.47200

EV-TempSense-ARDZ

Board.ADGM1X04 1.2022.35100 (8 22 22) ZIP
  • Chip.ADGM1X04 1.2022.35100
  • Support.BlockGallery 1.2022.28200

EVAL-ADGM1001 EVAL-ADGM1004 EVAL-ADGM1144 EVAL-ADGM1304

Board.AD5600 1.2019.42300 (10 29 19) ZIP
  • Chip.AD5600 1.2019.42300

EVAL-AD5600PMDZ

Board.ADRF6650 1.2020.20200 (8 18 20) ZIP
  • Chip.ADRF6650 1.2019.39100

ADRF6650-EVALZ

Board.AD9213 1.2022.32400 (8 10 22) ZIP
  • Chip.HMC7044 0.1.0
  • Chip.ADF4371 1.2022.24300
  • Chip.AD9213 1.2022.33300

EVAL-AD9213 EVAL-AD9217

Board.ADL631x 1.2020.38200 (9 16 20) ZIP
  • Chip.ADL631x 1.2019.34200

EVAL-ADL6316 EVAL-ADL6317

Board.AD5423 1.2020.4200 (1 22 20) ZIP
  • Chip.AD5423 1.2019.23400

EVAL-AD5423

Board.ADuM7703 1.2019.24100 (6 10 19) ZIP
  • Chip.ADuM7703 1.2019.24100

EVAL-ADuM7703

Board.ADuM7701 1.2019.24100 (9 02 20) ZIP
  • Chip.ADuM7701 1.2019.12500

EVAL-ADuM7701

Board.AD5753 1.2020.4200 (1 22 20) ZIP
  • Chip.AD5753 1.2019.20400

EVAL-AD5753

Board.ADF4372 1.2020.5500 (6 09 22) ZIP
  • Chip.ADF4372 1.2022.24300

EVAL-ADF4372

Board.AD7616 2.0.5 (2 08 19) ZIP
  • Chip.AD7616 2.0.4
  • Chip.AD7616P 1.0.5

Board.AD738X 1.2022.31200 (7 27 22) ZIP
  • Support.BlockGallery 1.2022.28200
  • Chip.AD738X 1.2022.31200

EVAL-AD7380-4FMCZ EVAL-AD7383FMCZ EVAL-AD7386FMCZweb-eval:EVAL-AD7386FMCZ EVAL-AD738xFMCZ

Board.ADF4371 1.2022.3300 (6 09 22) ZIP
  • Chip.ADF4371 1.2022.24300

EVAL-ADF4371

Board.ADAR2004 1.2019.15300 (4 12 19) ZIP
  • Chip.ADAR2004 0.3.0

Board.ADAR2001 1.2019.15300 (4 12 19) ZIP
  • Chip.ADAR2001 0.3.0

Board.ADMV1013 1.2019.09400 (2 28 19) ZIP
  • Chip.ADMV1013 0.1.5

EVAL-ADMV1013

Board.DRFv2 1.0.4 (5 19 22) ZIP
  • Chip.AD9208 1.2022.20500
  • Chip.AD9172 1.2021.32300
  • Chip.AD9528 1.1.2

Board.ADMV4420 0.1.4 (10 10 18) ZIP
  • Chip.ADMV4420 0.1.6

EVAL-ADMV4420

Board.ADMV1014 0.1.2 (2 28 19) ZIP
  • Chip.ADMV1014 0.1.6

EVAL-ADMV1014

Board.ADGS1X0X 2.0.2 (1 21 19) ZIP
  • Chip.ADGS1X0X 1.0.0

EVAL-ADGS1208-1209 EVAL-ADGS1408-1409

Board.ADRF6821 0.1.1 (8 07 18) ZIP
  • Chip.ADRF6821 0.1.3

EVAL-ADRF6821

Board.ADA2200 1.2025.1241419 (3 21 25) ZIP
  • Chip.ADA2200 1.10.2

EVAL-ADA2200

Board.AD5758 1.2020.4200 (1 22 20) ZIP
  • Chip.AD5758 1.0.13

EVAL-AD5758

Board.AD5592R 1.0.0 (5 04 18) ZIP
  • Chip.AD5592R 0.1.49

Board.ADGS5412 0.1.5 (5 28 20) ZIP
  • Board.ADGSXX12_14 1.0.0

Board.ADGS1412 2.0.2 (5 28 20) ZIP
  • Board.ADGSXX12_14 1.0.0

Board.ADGS1212 1.0.1 (5 28 20) ZIP
  • Board.ADGSXX12_14 1.0.0

Board.ADGSXX12_14 1.2020.22400 (5 28 20) ZIP
  • Chip.ADGSXX12_14 1.0.0

EVAL-ADGS1212 EVAL-ADGS1412 EVAL-ADGS1414D EVAL-ADGS1612 EVAL-ADGS5412 EVAL-ADGS5414

Board.AD5766 1.2019.24300 (6 12 19) ZIP
  • Chip.AD5766 1.1.16

EVAL-AD5766

Board.AD9695 1.2019.43402 (9 16 20) ZIP
  • Chip.AD9695 0.1.2

EVAL-AD9695

Board.ADA4571 1.0.2 (8 23 18) ZIP
  • Chip.ADA4571 0.1.3

EVAL-ADA4571

Board.AD9689 1.2020.6400 (2 12 21) ZIP
  • Chip.AD9689 0.1.1

EVAL-AD9689

Board.AD9152 1.2020.4400 (3 16 20) ZIP
  • Chip.AD9516 1.1.0
  • Chip.AD9152 0.1.4

EVAL-AD9152

Board.AD9172 1.2020.8500 (8 09 21) ZIP
  • Chip.AD9528 1.1.2
  • Chip.HMC7044 0.1.0
  • Chip.AD9172 1.2021.32300

EVAL-AD9172

Board.ADRF6780 1.1.1 (10 09 18) ZIP
  • Chip.ADRF6780 1.1.0

EVAL-ADRF6780

Board.AD9680 1.1.5 (2 07 18) ZIP
  • Chip.AD9680 1.2.0

EVAL-AD9680

Board.AD5696R 1.2019.43500 (4 06 20) ZIP

Board.AD5693R 1.2019.43500 (4 06 20) ZIP

Board.AD5686R 1.2019.43500 (4 06 20) ZIP

Board.AD5683R 1.2019.43500 (4 06 20) ZIP

Board.AD5676R 1.2019.43500 (4 06 20) ZIP

Board.AD5676 1.2019.43500 (4 06 20) ZIP

Board.AD5675R 1.2019.43500 (4 06 20) ZIP

Board.AD5675 1.2019.43500 (4 06 20) ZIP

Board.AD6688 1.2022.13100 (3 21 22) ZIP
  • Chip.AD6688 1.2022.13100

EVAL-AD6688

Board.Nanodac 1.2022.5200 (7 05 22) ZIP
  • Support.BlockGallery 1.2022.28200
  • Chip.NanoDAC 1.2021.43200

EVAL-AD5675 EVAL-AD5676 EVAL-AD5676RARDZ EVAL-AD5677R EVAL-AD5679R EVAL-AD5683R EVAL-AD5686R EVAL-AD5693R EVAL-AD5696R

Board.AD9208 1.2022.20500 (5 19 22) ZIP
  • Chip.AD9208 1.2022.20500

EVAL-AD9208

Board.AD5767 1.2019.24200 (6 30 21) ZIP
  • Chip.AD5767 1.1.19

EVAL-AD5767

Board.AD5667R 1.3.24 (3 10 17) ZIP
  • Chip.AD5667R 1.3.21

EVAL-AD5667R

Board.AD5663R 1.3.50 (2 08 19) ZIP
  • Chip.AD5663R 1.3.20

EVAL-AD5663R

Board.AD9162 1.2020.47400 (11 19 20) ZIP
  • Chip.AD9508 1.2.0
  • Chip.ADF4355 1.1.0
  • Chip.AD9161 1.3.0
  • Chip.AD9162 1.3.0
  • Chip.AD9163 1.2.0
  • Chip.AD9164 1.3.0

EVAL-AD916X

Board.AD9739A 1.2019.46500 (1 14 20) ZIP
  • Chip.AD9739A 1.1.0

EVAL-AD9737A EVAL-AD9739A

Board.AD9576 1.1.0 (2 08 19) ZIP
  • Chip.AD9576 1.1.0

EVAL-AD9576

Board.AD9154 1.2020.4400 (3 16 20) ZIP
  • Chip.AD9154 1.1.0
  • Chip.AD9516 1.2019.51200

EVAL-AD9154

Board.AD9142A 0.2.1 (12 17 19) ZIP
  • Chip.AD9516 1.1.0
  • Chip.AD9142A 0.2.0

EVAL-AD9142A

Board.AD9136 1.2020.12100 (3 16 20) ZIP
  • Chip.AD9136 1.1.0
  • Chip.AD9516 1.2019.51200

EVAL-AD9136

Board.AD9135 1.2020.12100 (3 16 20) ZIP
  • Chip.AD9135 1.1.0
  • Chip.AD9516 1.2019.51200

EVAL-AD9135

Board.AD9129 1.2020.4400 (1 23 20) ZIP
  • Chip.AD9129 1.1.0
  • Chip.AD9119 1.1.0

EVAL-AD9119 EVAL-AD9129

Board.AD9122 1.2.2 (12 17 19) ZIP
  • Chip.AD9516 1.1.0
  • Chip.AD9122 1.1.0
  • Chip.AD9121 1.1.0

EVAL-AD9121 EVAL-AD9122 EVAL-AD9125

Board.ADA8282 1.1.0 (1 16 17) ZIP
  • Chip.ADA8282 1.1.0

EVAL-ADA8282

Board.AD9144 1.2020.4400 (3 16 20) ZIP
  • Chip.AD9144 1.2.0
  • Chip.AD9516 1.2019.51200

EVAL-AD9144

Board.AD6684 1.2020.10500 (3 06 20) ZIP
  • Chip.AD6684 0.2.1

EVAL-AD6684

Board.AD9694 1.2023.24300 (1 24 24) ZIP
  • Chip.AD9694 1.2023.24300

EVAL-AD9694

お探しの製品番号のシンボル/フットプリントはありませんでした。
Plug-in for
  • Plug-in
  • Support

システム要件

ACE ソフトウェア・スイートを使用するために必要な PC の最低条件は以下の通りです。

  • Windows 7 SP1(32/64 ビット)、Windows 8.1(32/64 ビット)、Windows 10(32/64 ビット)
  • USB 2.0 ポート(少なくとも 1 つ)
  • 最小 512MB、または OS の推奨容量がこれより大きい場合はその容量
  • 250MB の空きハード・ドライブ容量

前提条件(ACE インストーラに含まれています)