Overview

Features and Benefits

  • Full featured evaluation board for the AD5677R
  • Compatible with the AD5673R
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., SDP-B board

Product Details

This user guide describes the operation of the EVALAD5677RSDZ for the AD5677R 16-bit, 16-channel, voltage output, digital-to-analog converter (DAC). The EVALAD5677RSDZ is also compatible with the AD5673R.

The EVAL-AD5677RSDZ allows users to quickly prototype AD5673R/AD5677R circuits and reduce design time. The AD5673R/AD5677R operates from a single 2.7 V to 5.5 V supply range. The AD5673R/AD5677R incorporates an internal 2.5 V reference to provide an output voltage of 2.5 V or 5 V. The EVAL-AD5677RSDZ also incorporates an additional on-board voltage reference.

The EVAL-AD5677RSDZ interfaces to the USB port of a PC via a system demonstration platform (SDP-B) board. The Analysis | Control | Evaluation (ACE) software is available for download from the EVAL-AD5677RSDZ product page. Use this software with the evaluation board to program the AD5673R/AD5677R. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-B board. When a microcontroller is used through the PMOD connection, the SDP-B board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD5677RSDZ is compatible with any Analog Devices SDP-B board, which can be purchased separately. A typical connection between the EVAL-AD5677RSDZ and the SDP-B controller board is shown in Figure 1.

For full details, see the AD5673R/AD5677R data sheet, which must be used in conjunction with this user guide when using the EVAL-AD5677RSDZ.

Documentation & Resources

Software

ACE Software

ZIP
908 KB
ACE plug-in for Board.Nanodac 1.2022.5200 [Jul 05 22]
The NanoDAC ACE Plugin supports the following evaluation boards: EVAL-AD5675SDZ (AD5675), EVAL-AD5675RSDZ (AD5675R), EVAL-AD5676SDZ (AD5676), EVAL-AD5676RSDZ (AD5676R), EVAL-AD5676RARDZ (AD5676R_WLCSP), EVAL-AD5677RSDZ (AD5677), EVAL-AD5679RSDZ (AD5679R), EVAL-AD5683RSDZ (AD5683R), EVAL-AD5686RSDZ (AD5686R), EVAL-AD5693RSDZ (AD5693R) and EVAL-AD5696RSDZ (AD5696R)
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.