Overview

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADRF6755 300 MHz to 2310 MHz I/Q Modulator with Integrated Fractional-N PLL and VCO.

Applicable Parts

System Requirements

  • ADRF6755 Evaluation Board (EVAL-ADRF6755SDZ)
  • SDP Controller Board

Software

ACE Software

ZIP
130 KB
ACE plug-in for Board.ADRF6755 1.2021.31401 [Jul 29 21]
The ADRF6755 is a highly integrated quadrature modulator, frequency synthesizer, and programmable attenuator with an operating frequency range from 100 MHz to 2400 MHz.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards