Overview

Features and Benefits

  • Fully featured evaluation board for the ADMV8526
  • On-board system demonstration platform (SDP-S) connector for the SPI
  • Evaluation using on-board LDO regulators powered by the USB
  • ACE software interface for SPI control

Product Details

The ADMV8526-EVALZ is available for evaluating the ADMV8526 digitally tunable, band-pass filter (BPF). The ADMV8526-EVALZ incorporates the ADMV8526 chip, as well as a negative voltage generator, low dropout (LDO) regulators, and an interface to the EVAL-SDP-CS1Z (SDP-S) system demonstration platform (SDP) to allow simple and efficient evaluation. The negative voltage generator and LDO regulators allow the ADMV8526 to be powered by either the 5 V USB supply voltage from the PC via the SDP-S or by using two external power supplies.

The ADMV8526 is an IC that features a digitally selectable frequency of operation. The chip can be programmed using a 4-wire serial peripheral interface (SPI), and the SDP-S controller allows the user to interface with the SPI of the ADMV8526 through the Analog Devices, Inc., Analysis, Control Evaluation (ACE) software.

For full details on the ADMV8526, see the ADMV8526 data sheet, which must be consulted in conjunction with this user guide when using the ADMV8526-EVALZ.

Getting Started

EQUIPMENT NEEDED
  • Network analyzer
  • Windows® PC
  • USB cable
  • EVAL-SDP-CS1Z (SDP-S) controller board

  • DOCUMENTS NEEDED
  • ADMV8526 data sheet

  • SOFTWARE NEEDED
  • ACE software
  • Software

    ACE Software

    ZIP
    265 KB
    ACE plug-in for Board.ADMV8526 1.2022.8100 [Feb 14 22]
    1.25 to 2.60GHz Digitally Tunable Band-Pass Filter
    EXE
    157 MB
    ACE Installer Software 1.30.3323.1470 [Jan 10 25]
    Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

    Related Hardware (1)

    Controller Boards

    4