Overview

Features and Benefits

  • SPI interface with error detection 
  • Includes CRC, invalid read/write address and SCLK count error detection 
  • Analog supply voltages 
    • Dual-supply: ±4.5 V to ±16.5 V 
    • Single-supply: 5 V to 20 V 
  • PC control in conjunction with the evaluation software EVAL-SDP-CB1Z system demonstration platform (SDP) 

Product Details

The EVAL-ADGS1412SDZ is the evaluation board for the ADGS1412. The ADGS1412 is an iCMOS, quad single-pole, single-throw (SPST) switch controlled by a serial peripheral interface (SPI). The SPI has robust error detection features. These are cyclic redundancy check (CRC) error detection, invalid read/write address detection and serial clock (SCLK) count error detection. It is possible to daisy-chain multiple ADGS1412 devices together. This enables the configuration of multiple devices with a minimal amount of digital lines. The ADGS1412 also supports burst mode that decreases the time between SPI commands.


The EVAL-ADGS1412SDZ is controlled by the SDP which connects to a PC via USB. The ADGS1412 is on the center of the evaluation board, and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals power the device and a fourth terminal provides users defined digital logic supply voltage, if required. Alternatively, the digital logic supply voltage can be supplied from the SDP.


Full specifications on the ADGS1412 are available in the ADGS1412 data sheet available from Analog Devices and should be consulted in conjunction with user guide UG-1067 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP board. The EVAL-SDP-CB1Z board (SDP-B controller board) is available to order on the Analog Devices website at www.analog.com.

Software

ACE Software

ZIP
168 KB
ACE plug-in for Board.ADGSXX12_14 1.2020.22400 [May 28 20]
ADGSXX12_14 ACE Plug-in caters to a range of parts in the ADGSXX12/14 family. Currently supported in this plug-in, ADGS1212, ADGS1412, ADGS1612, ADGS5412, ADGS5414, ADGS1414D.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.