Overview

Features and Benefits

  • Full featured evaluation board for the AD5675/AD5675R
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVAL-SDP-CB1Z system demonstration platform (SDP)

Product Details

The EVAL-AD5675SDZ/EVAL-AD5675RSDZ evaluation boards help customers to quickly prototype new AD5675/AD5675R circuits and reduce design time. The AD5675/AD5675R operate from a single 2.7 V to 5.5 V supply. The AD5675R has an internal 2.5 V reference giving a maximum output voltage of 2.5 V or 5 V. The AD5675 does not have an internal reference; therefore, an ADR431 is provided on-board as a 2.5 V reference source. A different reference voltage can be applied via the EXT_REF SMB connector, if required.


Full data on the AD5675/AD5675R are available in the respective product data sheets, available from Analog Devices, which should be consulted in conjunction with UG-815 when using the evaluation boards.


The evaluation boards interface to the USB port of a PC via the SDP board. The Analysis Control Evaluation (ACE) software is available for use with the evaluation board to allow the user to program the AD5675/AD5675R.


The evaluation boards are compatible the EVAL-SDP-CB1Z Blackfin® SDP controller board (SDP-B), which is available for order on the Analog Devices website at www.analog.com.

Markets and Technologies

Applicable Parts

Package Contents

  • AD5675/AD5675R evaluation board

Documentation & Resources

Software

Evaluation Software

WIKI
nanoDAC+ Evaluation Board Programmer
This can be used to program the evaluation board ID on a selection of nanoDAC+ evaluation boards for use with legacy evaluation software or ACE evaluation software.
ZIP
313.43 M
AD5675/AD5675R Evaluation Software
This is legacy software for reference only. The use of ACE software is recommended going forward.

ACE Software

ZIP
908 KB
ACE plug-in for Board.Nanodac 1.2022.5200 [Jul 05 22]
The NanoDAC ACE Plugin supports the following evaluation boards: EVAL-AD5675SDZ (AD5675), EVAL-AD5675RSDZ (AD5675R), EVAL-AD5676SDZ (AD5676), EVAL-AD5676RSDZ (AD5676R), EVAL-AD5676RARDZ (AD5676R_WLCSP), EVAL-AD5677RSDZ (AD5677), EVAL-AD5679RSDZ (AD5679R), EVAL-AD5683RSDZ (AD5683R), EVAL-AD5686RSDZ (AD5686R), EVAL-AD5693RSDZ (AD5693R) and EVAL-AD5696RSDZ (AD5696R)
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.