AD7380-4

RECOMMENDED FOR NEW DESIGNS

Differential Input, Quad, External Reference Simultaneous Sampling, 16-Bit, SAR ADC

Viewing:

Part Details

  • 16-bit ADC family
  • Quad simultaneous sampling
  • Fully differential analog inputs
  • High throughput rate: 4 MSPS
  • SNR: 91 dB (typical) at VREF = 3.3 V
  • On-chip oversampling function
    • SNR: 97.7 dB (typical) with OSR = 8×, RES = 1
  • 2-bit resolution boost
  • Out of range indicator (ALERT)
  • INL: 3 LSBs (maximum)
  • High-speed serial interface
  • Temperature range: −40°C to +125°C
  • 4 mm × 4 mm, 24-lead LFCSP
AD7380-4
Differential Input, Quad, External Reference Simultaneous Sampling, 16-Bit, SAR ADC
AD7380-4 Functional Block Diagram AD7380-4 Pin Configuration AD7380-4 Chip
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers 1
ADA4500-2 RECOMMENDED FOR NEW DESIGNS

10 MHz, 14.5 nV/√Hz, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD7380

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD7380-4/EVAL-AD7383-4

Evaluating the AD738x-4 Family, 4-Channel, Simultaneous Sampling, Successive Approximation ADCs

Features and Benefits

  • Fully featured evaluation board for testing multichannel, simultaneous sampling ADCs
  • On-board reference, reference buffer, and ADC driver
  • On-board power supplies
  • Board-compatible, high speed system demonstration platform (SDP-H1) controller
  • PC-based for control and data analysis

Product Details

The EVAL-AD7380-4FMCZ and EVAL-AD7383-4FMCZ are full featured evaluation boards that evaluate all features of the AD7380-4 and AD7383-4 analog-to-digital converters (ADCs). The evaluation boards can be controlled by the EVAL-SDP-CH1Z via the 160-way system demonstration platform (SDP) connector, J4. The EVALSDP-CH1Z board controls the evaluation boards through the USB port of a PC using the Analysis, Control, Evaluation (ACE) software, which is available for download from the ACE software page.

Complete specifications for the AD7380-4, AD7381-4, AD7389-4, AD7384-4, and AD7383-4 are provided in the AD7380-4, AD7381-4, AD7389-4, AD7384-4, and AD7383-4 data sheets. Consult these specifications in conjunction with this user guide when using the evaluation boards. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page. The comprehensive ACE user guide is available on the ACE software page.

The EVAL-AD7380-4FMCZ can be used to evaluate the AD7389-4 and AD7381-4. The EVAL-AD7383-4FMCZ can be used to evaluate the AD7384-4. 14-bit ADCs like the AD7381-4 and AD7384-4 have a lower number of SCLK cycles to clock out the conversion result. Refer to the product data sheet for information about the serial interface and for the required number of serial clock (SCLK) reading conversion results.

EVAL-AD7380-4/EVAL-AD7383-4
Evaluating the AD738x-4 Family, 4-Channel, Simultaneous Sampling, Successive Approximation ADCs
AD7380-4 Evaluation Board - Angle View AD7380-4 Evaluation Board - Top View AD7380-4 Evaluation Board - Bottom View

Latest Discussions

No discussions on AD7380-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed