Overview

Features and Benefits

  • Enables quick breadboarding and prototyping
  • Edge mounted SMA connector provisions
  • Easy connection to test equipment and other circuits 

Product Details

The ADA4254RU-EBZ evaluation board is designed to help users evaluate the ADA4254, which is offered in a 24-lead thin shrink small outline package (TSSOP) or a 28-lead lead frame chip scale package (LFCSP). Figure 1 and Figure 2 show the front and back sides of the evaluation boards with the TSSOP package. 

The ADA4254RU-EBZ evaluation board is a 4-layer printed circuit board (PCB). The evaluation board accepts Subminiature Version A (SMA) edge mounted connectors on the inputs and outputs to efficiently connect to test equipment or other circuitry. 

The ADA4254RU-EBZ evaluation board requires the following three supply domains.

  • A high voltage supply domain consisting of the supply pins, VDDH and VSSH, which are typically +28 V and −28 V respectively.
  • The analog output supply domain, AVDD, typically 5 V.
  • The digital supply domain, DVDD, typically 3.3 V. 

Software

ACE Software

ZIP
164 KB
ACE plug-in for Board.ADA4254 1.2020.47200 [Nov 17 20]
ADA4254 Evaluation Board Plug-in description.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards