Overview

Features and Benefits

  • Full featured evaluation board for the AD9217 device family.

Product Details

The AD9217-10GEBZ and AD9217-6GEBZ supports the 10Gsps and 6Gsps models of the AD9217. The AD9217 is a single 12-bit, 10.25 GSPS RF analog-to-digital converter (ADC) with a 6.5 GHz input bandwidth. It has been optimized to support high dynamic range frequency and time domain applications requiring wide instantaneous bandwidth and low code error rates (CER). The AD9217 features a low-latency high speed parallel CML output interface that supports full bandwidth operation with compatible FPGA/ASIC receivers. This Preliminary Evaluation design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the ADS8-V1EBZ FPGA-based data capture card, allowing users to download captured data for analysis. The device control and subsequent data analysis can be performed using the ACE software package.

Applicable Parts

Software

ACE Software

ZIP
54 MB
ACE plug-in for Board.AD9213 1.2022.32400 [Aug 10 22]
The AD9213 is a single 12-bit, 10.25 GSPS RF analog-to-digital converter (ADC) with a 7 GHz input bandwith.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards