Overview

Product Details

The AD9129 Evaluation Board connects to the Analog Devices Digital Pattern Generator (DPG2) to allow for quick evaluation of the AD9129. The DPG2 allows the user to create many types of digital vectors and transmit these at speed to the AD9129 in any of the AD9129 operating modes. The AD9129 evaluation board is configured over USB with accompanying PC software.

Documentation & Resources

Software

ACE Software

ZIP
313 KB
ACE plug-in for Board.AD9129 1.2020.4400 [Jan 23 20]
Plug-in for evaluating the AD9129 and AD9119 high-speed DACs.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (2)

Controller Boards

4