Protect your Innovations: from High Precision to High Power
ADI pairs deep domain and system-level design expertise with superior iCoupler digital isolation solutions. From EV and sustainable energy to the digitalization of health and factory, partner with ADI for trusted safety and data integrity.
Protect your Innovations: from High Precision to High Power
Related Products
ADuM230D
Robust 5kV RMS Triple Channel Digital Isolators, Input Disable (3/0 Channel Directionality)
ADuM231E
Robust 5kV RMS Triple Channel Digital Isolators, Output Enable (2/1 Channel Directionality)
ADuM231D
Robust 5kV RMS Triple Channel Digital Isolators, Input Disable (2/1 Channel Directionality)
ADuM230E
Robust 5kV RMS Triple Channel Digital Isolators, Output Enable (3/0 Channel Directionality)
ADM3307E
+2.7V Serial Port RS-232 Transceiver (5 Drivers / 3 Receivers) with 15kV ESD (TTL & RS-232)
ADM208E
EMI/EMC Compliant, ±15kV Protected, RS-232 230 kBPS Transceiver with 4 Drivers & 4 Receivers
ADM207E
EMI/EMC Compliant, ±15kV Protected, 230kBPS, RS-232 Transceiver with 5 Drivers & 3 Receivers
ADM489A
5 V, Slew-Rate Limited, Low Power, 250 kbps, Full Duplex EIA RS-485 Transceiver (with DE/RE)
ADM3078E
3.3 V, ⅛ Load, ±15kV ESD Protected, RS-485/RS-422 Transceiver (Half Duplex, 16 Mbps, DE/RE)