Battery Management Systems

Automotive Battery Management Systems
A battery management system (BMS) closely monitors and manages the state of charge and state of health of a multicell battery string. For the large, high-voltage battery packs in EVs, accurate monitoring of each individual battery cell and overall pack parameters is critical to achieving maximum usable capacity, while ensuring safe and reliable EV operation. The quality of a BMS directly impacts the miles per charge an EV can deliver. In maximizing the lifetime value of the battery, our solutions help reduce the cost of EV ownership.
Analog Devices delivers complete, system level solutions for both wired and wireless BMS, along with software and tools for design and development.
Value and Benefits
Our system level solutions for wired and wireless BMS include not only hardware, but also a completely new wireless protocol stack that supports over-the-air software updates and achieves the highest automotive cybersecurity qualification (ISO 21434 CAL-4). Our BMS solutions leverage precision voltage and current measurement, edge processing, embedded software, and robust connectivity to deliver improved vehicle range, battery energy density, and charge capacity, as well as better battery lifecycle management and data insights.
Our wireless BMS (wBMS) solutions reduce the mechanical challenges, points of failure, and costs of the traditional wired harness, without compromising on accuracy, performance or safety. They deliver more flexibility and modularity to battery packs designs and enable OEMs to leverage robotic manufacturing capabilities to scale EV production. Achieving the highest automotive cybersecurity qualification (ISO 21434 CAL4), these solutions not only help maximize energy use per cell, but also support sustainable zero-cobalt battery chemistries. Our wBMS aids in faster battery pack servicing and disassembly and helps enable a seamless transition to battery second life.
Analog Devices’ products are supported by a full complement of RF design and development resources, including free design tools, FMC rapid prototyping platforms, Circuits from the Lab® reference designs, and EngineerZone® technical forums. We are committed to providing the best possible long-term support and service to our customers for a positive, successful engagement experience. We are pleased to have the opportunity to provide innovative solutions to help you develop a smarter and more connected world. We strive to provide the most advanced and most complete system solution whenever possible. Solutions may come in a combination of reference designs, single-chip functionality, multi-chip partitioning, module form, and/or with a software algorithm. Our goal is to provide the optimal solution that enables our customers to solve their most challenging problems, add distinct features and values to differentiate themselves, and get to market with a competitive product at the fastest time.
Increases performance, reliability and lifetime value of EV batteries
Reduces time to market and supports many battery chemistries
Delivers precise battery lifecycle data insights

Solution Resources
Hardware Products

ADBMS6832M
18-Channel or 16-Channel Multicell Battery Monitors

ADBMS6833M
18-Channel or 16-Channel Multicell Battery Monitors

ADBMS2950
Battery Pack Monitor
Interactive Signal Chains
Click on the part for more details

Protocol Evaluation

Antenna Development



Flash Programming




After-Sales Service Equipment

Files and Downloads
Power You Can Trust: Achieving Efficient Battery-Powered Solutions
11.85 M
ZIP
AD7284 Full Installer
298.44 M
ZIP
AD7284 Application Installer
7.43 M
Battery Charging and Management Solutions
1.91 M
AN-891: ADuC703x Series LIN Baud Rate Calculations
86 kB
AN-946: Flash/EE Memory Programming via LIN—Protocol 6
129 kB
AN-2093: ADBMS1818 Slave Module Solution
2.83 M
Industrial Battery Chargers Overview
2.09 M
Precision Analog Microcontrollers ARM7 and 8051 Series
6.54 M
AD7284: 8-Channel, Li-Ion, Battery Monitoring System Data Sheet
927.4 K
UG-1010: Evaluation Board for the AD7284 8-Channel, Li-Ion Battery Monitoring System
1.25 M