banner background image

Energy Storage Systems

Our ESS solutions enable reliably achievable applications such as peak shaving, self-consumption optimization, and backup power in the event of outages.

For battery ESS, our technology-leading Battery Management Systems (BMS) solutions deliver high-accuracy voltage monitoring, current monitoring, and cell balancing utilizing precision multi-cell stack monitors along with either isolated SPI or wireless communication implementations.

In high-voltage, high-power conversion systems, we offer a broad range of digital isolators, isolated transceivers, isolated A/D converters, and isolated gate drivers capable of driving both silicon and Wide Band Gap FETs (Silicon Carbide and GaN) at maximum speed and frequency, thus achieving exceptional efficiency targets.

 

Value and Benefits

Our ESS solutions provide precision battery measurement across multiple battery chemistries and the highest efficiency power conversion while addressing the stringent demands of both high reliability and longevity.

thumbsupImg Benefits

Support many battery chemistries and multipack systems

thumbsupImg Benefits

Maximize storage capacity, performance, and lifetime value

thumbsupImg Benefits

Achieve functional safety

carousel title icon

Solution Resources

Hardware Products

Show More

Arrow image

Signal Chains

(4)

Click on a part in the diagram below

Evaluation Boards

buy sample product image
DC2049A
LT3999EMSE Isolated Demo Board | Dual Output Push-Pull Transformer Driver, 10V ≤ VIN ≤ 15.5V; VOUT = ±12V @ 0.2A

Show More

Arrow image