Precision Measurement

Precision Measurement Solutions
Precision instruments are versatile measurement devices that come in multiple form factors to cover applications from field services and automated test to R&D and calibration laboratories.
Value and Benefits
Analog Devices has built a unique precision measurement portfolio to meet the broad demands of both high-precision and low-power applications, including metrology-grade voltage references, industry-standard RMS-to-DC converters, the highest resolution analog-to-digital converters in the market, low-noise, high-precision amplifiers, and agency-approved digital isolators.
The quality of our products has made us a trusted partner of world-class test and measurement instrument manufacturers to deliver superior confidence for precision measurement systems.
Offers complete signal chains for ultra-precision measurement
Portfolio of components and solutions architected for ease of use
Extensive offerings that optimize for power, performance, size, and cost

Solution Resources
< Prev
Next >
Click on a part in the diagram below
Interactive Signal Chains
Click on the part for more details

Key Resources
Rarely Asked Questions
-
pdf
MT-205: Biquadratic (Biquad) Filters
86 kB
Rarely Asked Questions
Hardware Products

ADA4523-1
36 V, Low Noise, Zero Drift Op Amp

AD3552R
Dual Channel, 16-Bit, 33 MUPS, Multispan, Multi-IO SPI DAC

AD4134
24-Bit, 4-Channel Simultaneous Sampling 1.5 MSPS Precision Alias Free ADC

AD4630-24
24-Bit, 2 MSPS Dual Channel SAR ADC

AD7606C-18
8-Channel DAS with 18-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADC

ADR1000
Oven-Compensated, Buried Zener, 6.62 V Voltage Reference

ADR1399
Oven-Compensated, Buried Zener, 7.05 V Voltage Reference

LTC2688
16-Channel, 12-/16-Bit Voltage Output SoftSpan DAC

LTC6373
36V Fully-Differential Programmable-Gain Instrumentation Amplifier with 25pA Input Bias Current
Reference Designs

CN0151
Versatile High Precision Programmable Current Sources Using DACs, Op Amps, and MOSFET Transistors

CN0180
Precision, Low Power, Single-Supply, Fully Integrated Differential ADC Driver for Industrial-Level Signals

CN0354
Low Power Multichannel Thermocouple Measurement System with Cold Junction Compensation

CN0407
Ultrahigh Sensitivity Femtoampere Measurement Platform
Evaluation Boards
Design Tools
LTpowerCAD® and LTpowerPlanner®