banner background image

Wind Turbine Solutions

Analog Devices offers a wide range of high-performance data acquisition and signal processing technologies which are used in wind turbines around the world.

 

Value and Benefits

Our solutions for wind turbine systems facilitate highly granular data acquisition for functions spanning generator and power converter control to system integrity monitoring, all of which serve to maximize operational efficiency and safety.

thumbsupImg Benefits

Offers isolation technology for signal integrity, robustness, and safety

thumbsupImg Benefits

Features precision signal chains for highest accuracy measurement

thumbsupImg Benefits

Enables proactive maintenance for maximum safety and efficiency

carousel title icon

Solution Resources

Signal Chains

(22)

Click on a part in the diagram below

Reference Designs

buy sample product image
CN0383
Completely Integrated 2-Wire, 3-Wire, or 4-Wire RTD Measurement System Using a Low Power, Precision, 24-Bit Σ-Δ ADC
buy sample product image
CN0169
How to Achieve High Precision Voltage Level Setting Using the AD5542A/AD5541A 16-Bit Voltage Output DAC
buy sample product image
CN0145
4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller
buy sample product image
CN0153
USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor
buy sample product image
CN0363
Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Digital Synchronous Detection
buy sample product image
CN0348
16-Bit Single-Supply Buffered Voltage Output Digital-to Analog Conversion with Less Than ±1 LSB Integral and Differential Nonlinearity
buy sample product image
CN0280
Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters
buy sample product image
CN0385
Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals
buy sample product image
CN0225
High Impedance, High CMR, ±10 V Analog Front End Signal Conditioner for Industrial Process Control and Automation
buy sample product image
CN0216
Precision Weigh Scale Design Using the AD7791 24-Bit Sigma-Delta ADC with External ADA4528-1 Zero-Drift Amplifiers
buy sample product image
CN0180
Precision, Low Power, Single-Supply, Fully Integrated Differential ADC Driver for Industrial-Level Signals
buy sample product image
CN0187
Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply
buy sample product image
CN0151
Versatile High Precision Programmable Current Sources Using DACs, Op Amps, and MOSFET Transistors

Show More

Arrow image