Precision Signal Analyzers

Precision Signal Analyzer Solutions
Signal analysis instruments perform time-domain and frequency-domain analysis to evaluate signal properties, study mechanical vibrations, analyze power quality, and perform non-destructive testing (NDT). They can generate high-quality signals to be used as excitation and reference and they can perform Fourier transforms and other signal-processing algorithms in real time.
Value and Benefits
To meet the bandwidth and dynamic-range requirements for this class of instruments, Analog Devices offers the industry’s highest dynamic range A/D converters, the lowest distortion and lowest noise amplifiers for high-fidelity signal conditioning, and floating-point digital signal processors for real-time signal analysis.
With the highest performance mixed-signal processing portfolio, we continue to enable innovation in precision signal analysis.
Features the industry’s highest dynamic range A/D converters
Offers the lowest noise and lowest distortion signal chains
Allows real-time signal analysis

Solutions Resources
Reference Designs

CN0157
24-Bit, 4-Channel, High Dynamic Range, 156 kSPS per Channel Simultaneous Sampling Data Acquisition System
Design Tools
LTpowerCAD® and LTpowerPlanner®
Files and Downloads
UG-917: Evaluation Board for the AD7768 24-Bit, 8-Channel, Simultaneous Sampling, 256 kSPS, Sigma-Delta ADC with Power Scaling
3.02 M
EE-379: ADSP-214xx vs ADSP-SC58x/ADSP-2158x - Peripheral Considerations
387.74 K
MT-101: Decoupling Techniques
954 kB
MT-076: Differential Driver Analysis
95 kB
MT-074: Differential Drivers for Precision ADCs
249 kB
MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB", and Why You Should Care
94 kB