High-Speed Converter Data Source/Capture Boards
- Product Evaluation Boards and Kits
-
Evaluation & Development Platforms
- Analysis | Control | Evaluation (ACE) Software
- Converter Evaluation and Development Board (CED)
- Condition-based Monitoring (CbM) Development Platforms
- Data Pattern Generator (DPG) High-Speed DAC Evaluation Platform
- High-Speed Converter Data Source/Capture Boards
- Inertial MEMS Sensor Evaluation Tools
- Linduino
- LinearLab Tools
- Development Platforms
- Robot Operating System (ROS) Development Platforms
- SDP
- Signal Chain Power (SCP) Hardware Evaluation Platform
- Motor and Motion Control Software
- Embedded Development Software
- 1-Wire SDKs (Software Development Kits)
High-Speed Converter Data Source/Capture Boards
Shorten design times by using evaluation boards that quickly showcase the features and performance of selected products. Each evaluation board mates to a data source/capture carrier board, to allow easily capture samples from an ADC or similarly source samples to a DAC. There are two types of data capture kits available, FPGA-based and FIFO-based. Refer to the charts below to determine which kit is the right one for you.
Analog Devices' pattern generators and high-speed DAC evaluation boards are designed and sold solely to support an efficient and thorough means by which to evaluate Analog Devices high speed DACs in a lab environment for a wide range of end applications. Any application or use of the pattern generators and/or high-speed DAC evaluation boards, other than specified above, will not be supported.

COMPATIBLE PRODUCT EVALUATION BOARDS
The High Speed Data Capture and DPG controller boards were designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following evaluation boards are compatible with High Speed Data Capture and DPG controller boards.
Note: Different ADSx Controller Boards support different maximum transceiver bitrate. Select a Controller Board according to the maximum lanerate of the JESD204B link in your application. The lanerate is determined from the converter's target datarate; the maximum datarate will be only achievable by the fastest ADSx Controller Board that supports a particular product Evaluation Board.
14-Bit, 1.25 GSPS/1 GSPS/820 MSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter
ADS7-V2EBZ
16-Bit, 25 MSPS/65 MSPS/80 MSPS/105 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)
HSC-ADC-EVALCZ
14-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)
HSC-ADC-EVALCZ
14-Bit, 80 MSPS/155 MSPS, 1.8 V Serial Output Analog-to-Digital Converter (ADC)
HSC-ADC-EVALB-DCZ
12-Bit, 80 MSPS/105 MSPS/125 MSPS/150 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
16-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
Quad, 14-Bit, 80 MSPS/105 MSPS/125 MSPS Serial LVDS 1.8 V Analog-to-Digital Converter
HSC-ADC-EVALCZ
14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
12-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
10-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
HSC-ADC-EVALCZ
Dual Channel, 14-Bit, 65 MSPS A/D Converter With Analog Input Signal Conditioning
HSC-ADC-EVALB-DCZ
Dual Channel, 12-Bit, 105 MSPS IF Sampling A/D Converter With Analog Input Signal Conditioning
HSC-ADC-EVALB-DCZ
High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
ADS8-V1EBZ
High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
ADS7-V2EBZ
High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
ADS8-V1EBZ
High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
ADS7-V2EBZ