Converter Evaluation and Development Board (CED)

The Converter Evaluation and Development Board (EVAL-CED1Z) board is part of a platform from Analog Devices, intended for use in evaluation, demonstration and development of systems using Analog Devices precision converters.

COMPATIBLE PRODUCT EVALUATION BOARDS

The CED controller boards were designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following evaluation boards are compatible with CED controller boards.

Product

Recommended Controller
Isolated ADCs (1)
X+
Isolated Sigma-Delta Modulator
EVAL-CED
ced1a
Features:
  • Interfaces to multiple serial and parallel precision converter evaluation boards
  • USB 2.0 connection to PC (USB 1.1 compatible)
  • Altera Cyclone FPGA
  • Supports high-speed LVDS interface
  • Provides 8 separate power supplies
  • Connects directly to ADSP-BF537 Blackfin EZ-KIT Lite through the U connector
  • Windows 2000/XP compatible

View the Converter Evaluation and Development (CED) Board