System Demonstration Platform (SDP)

The System Demonstration Platform (SDP) is a collection of controller boards, interposer boards, and daughter boards used for easy, low cost evaluation of ADI components and reference circuits. It is a reusable platform where by a single controller board can be reused in various daughter board evaluation systems. Platform elements can also be used to build, demonstrate, and prototype embedded systems connected to daughter evaluation boards, through the use of interposer and 3rd party boards.

Reusing the SDP Controller

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require a SDP Controller. All SDP-S compatible daughter boards can be used with the SDP-B.

View Compatible Evaluation Boards

Controller Boards

Interposer Boards

Daughter Boards

COMPATIBLE PRODUCT EVALUATION BOARDS

The SDP controller boards were designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following evaluation boards are compatible with SDP controller boards.

Product (27)

Recommended Controller

COMPATIBLE CIRCUITS FROM THE LAB™ EVALUATION BOARDS

The SDP controller boards were designed to be used in conjunction with various Circuits from the Lab™ evaluation boards. The following Circuits from the Lab™ evaluation boards are compatible with SDP controller boards.

Circuit from the Lab (8)

Recommended Controller