AD6655

PRODUCTION

IF Diversity Receiver

Viewing:

Part Details

  • SNR = 74.5 dBc (75.5 dBFS) in a 32.7 MHz BW at 70 MHz at 150 MSPS
  • SFDR = 80 dBc to 70 MHz at 150 MSPS
  • 1.8 V analog supply operation
  • 1.8 V to 3.3 V CMOS output supply or 1.8 V LVDS output supply
  • Integer 1-to-8 input clock divider
  • Integrated dual-channel ADC
    • Sample rates up to 150 MSPS
    • IF sampling frequencies to 450 MHz
    • Internal ADC voltage reference
    • Integrated ADC sample-and-hold inputs
    • Flexible analog input range: 1 V p-p to 2 V p-p
    • ADC clock duty cycle stabilizer
    • 95 dB channel isolation/crosstalk
  • Integrated wideband digital downconverter (DDC)
    • 32-bit complex, numerically controlled oscillator (NCO)
    • Decimating half-band filter and FIR filter
    • Supports real and complex output modes
  • Fast attack/threshold detect bits
  • Composite signal monitor
  • Energy-saving power-down modes
AD6655
IF Diversity Receiver
AD6655-fbl 812764083AD6655-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD6655 IBIS Models 2


Evaluation Kits

EVAL-AD6655

AD6655 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD6655.

EVAL-AD6655
AD6655 Evaluation Board

Latest Discussions

No discussions on AD6655 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed