製品概要
機能と利点
- Ultra-low distortion, high-resolution source
- DC, 50Hz to 40kHz Frequency Range
- Proprietary digital pre-distortion (DPD) algorithm
- –130dBc THD @ 1kHz (typ.)
- Arbitrary waveform generation (AWG) with on-board pattern memory
- Differential (balanced) output up to 3.5VRMS
- Fast pattern switching between multiple stored waveforms
- Fully Differential input Acquisition Channel
- Small form-factor (60mm x 40mm)
- Low power, 1W typ. (quiescent)
- SPI interface for integration into test and measurement systems
製品概要
The ADMX1001 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator with an acquisition channel. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. The signal generator and the acquisition channel can be individually controlled using separate, easy to use, SPI interfaces - combined with the module's small-form factor, the ADMX1001 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.
APPLICATIONS
- High-end audio test
- Analog-to-digital converter characterization and test
- Sensor and transducer test
- Frequency response and network analysis
- ATE
はじめに
Detailed instructions are in the wiki: ADMX1001 and ADMX1002, Ultra-low Distortion, Low Noise Signal Generator and Acquisition Evaluation Modules [Analog Devices Wiki]
Note: Evaluation Software is available to download.
Quick start:
- Download and install the GUI
- Download and install the SDP drivers
- Plug the ADMX1001 module into the carrier board EVAL-ADMX100X-FMCZ
- Connect the SDP-H1 board to the FMC connector of the EVAL-ADMX100X-FMCZ
- Connect the USB cable from the SDP-H1 to the host PC
- Provide power to the SDP-H1 followed by the EVAL-ADMX100X-FMCZ with the included power adapters
- Launch the GUI
推奨システム動作環境
For a complete evaluation solution, all three boards must be purchased:
- ADMX1001B
- EVAL-ADMX100X-FMCZ
- EVAL-SDP-CH1Z
Other Requirements
- PC running Windows 10 or newer
- EVAL-ADMX100X-FMCZ board
- ADMX1001B Board
- SDP-H1 board
- Power adapters
- ADMX1001 Graphical User Interface (GUI)
- SDP Drivers