AD5143

PRODUCTION

Quad Channel, 256-Position, I2C, Nonvolatile Digital Potentiometer

Part Details

  • 10 kΩ and 100 kΩ resistance options
  • Resistor tolerance: 8% maximum
  • Wiper current: ±6 mA
  • Low temperature coefficient: 35 ppm/°C
  • Wide bandwidth: 3 MHz
  • Fast start-up time < 75 μs
  • Linear gain setting mode
  • Single- and dual-supply operation
  • Wide operating temperature: −40°C to +125°C
  • 3 mm × 3 mm package
AD5143
Quad Channel, 256-Position, I2C, Nonvolatile Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD5143

AD5143 Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

With versatile programmability, the AD5143 allows multiple modes of operation, including read/write access in the RDAC and EEMEM registers, increment / decrement of resistance, resistance changes in ±6 dB scales, wiper setting read-back, and extra EEMEM for storing user-defined information, such as memory data for other components or a lookup table.

The AD5143 supports a dual-supply ±2.25 V to ±2.75 V operation and a single-supply 2.3 V to 5.5 V operation, making the device suitable for battery-powered applications and many other applications. In addition, the AD5143 can be configured as a versatile I2C or SPI serial interface. The EVAL-AD5143DBZ can operate in single-supply or dual-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5143 part can be found in the AD5143 data sheet.

EVAL-AD5143
AD5143 Evaluation Board

Latest Discussions

No discussions on AD5143 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed