增益模块
增益模块
增益模块放大器可用于工业应用、无线基础设施、航空航天和防务。ADI公司提供覆盖DC至15 GHz(IF至RF微波)的一系列增益模块放大器。这些器件的输入和输出端内部匹配至50 Ω,使用方便。这些增益模块放大器具有5 dBm至约1W的输出功率,同时覆盖各种带宽和增益电平。所有ADI公司增益模块放大器在整个频率、温度和电源电压范围内提供额定性能。
增益模块放大器可用于工业应用、无线基础设施、航空航天和防务。ADI公司提供覆盖DC至15 GHz(IF至RF微波)的一系列增益模块放大器。这些器件的输入和输出端内部匹配至50 Ω,使用方便。这些增益模块放大器具有5 dBm至约1W的输出功率,同时覆盖各种带宽和增益电平。所有ADI公司增益模块放大器在整个频率、温度和电源电压范围内提供额定性能。
查看:
产品分类
产品分类
设计资源
Application Note
.2024-08-05
AN-2591: When It Comes to Long-Term Reliability of RF Amplifier ICs, Focus First on Die Junction Temperature
Application Note
.2023-08-22
AN-2560: Creating Amplifier2 Models in Keysight ADS Using Genesys and SystemVue Sys-Parameter Models
Application Note
.2020-11-30
AN-2061: Wideband Bias Tee Design Using 0402, SMD Components

模拟对话
.2020-11-01
RF IC放大器在Keysight Genesys和SystemVue中非线性仿真
Application Note
.2019-08-01
AN-1604: Thermal Management Calculations for RF Amplifiers in LFCSP and Flange Packages
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{toggleButtonDescription}}
{{newProjectTitle}}
{{projectNameErrorText}}