Overview
Features and Benefits
- Ultra-low distortion, high-resolution source
- DC, 50Hz to 40kHz Frequency Range
- Proprietary digital pre-distortion (DPD) algorithm
- –130dBc THD @ 1kHz (typ.)
- Arbitrary waveform generation (AWG) with on-board pattern memory
- Differential (balanced) output up to 3.6VRMS
- Fast pattern switching between multiple stored waveforms
- Small form-factor (60mm x 40mm)
- Low power, 1W typ. (quiescent)
- SPI interface for integration into test and measurement systems
Product Details
The ADMX1002 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. With an easy-to-use SPI interface and small-form factor, the ADMX1002 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.
APPLICATIONS
- High-end audio test
- Analog-to-digital converter characterization and test
- Sensor and transducer test
- Frequency response and network analysis
- ATE
Markets and Technologies
-
- Protocol Analyzer Solutions
- Data Acquisition Solutions
- Precision Measurement Solutions
- DC Sources and Power Supply Solutions
- Parametric Measurement Solutions
- Impedance Measurement and Analysis Solutions
- Oscilloscopes and Digitizer Solutions
- Power Circuit Solutions for Instrumentation
- Automated Test Equipment
- Analytical Instruments
- Electronic Test and Measurement Solutions
- Precision Signal Analyzer Solutions
- Signal Generator (Audio through RF) Solutions
Applicable Parts
- AD5791
- AD8031
- AD8475
- AD8676
- ADA4945-1
- ADG1206
- ADG1236
- ADG1636
- ADG636
- ADM7171
- ADP165
- ADP1706
- ADP196
- ADP7112
- ADP7182
- ADR03
- ADR130
- LT3032 Series
- LTC2378-20
- LTC2962
- LTC6269
- LTC6655
Package Contents
ADMX1002Getting Started
Detailed instructions are in the wiki: ADMX1001 and ADMX1002, Ultra-low Distortion, Low Noise Signal Generator and Acquisition Evaluation Modules [Analog Devices Wiki]
Note: Evaluation Software is available to download.
Quick start:
- Download and install the GUI
- Download and install the SDP drivers
- Plug the ADMX1002 module into the carrier board EVAL-ADMX100X-FMCZ
- Connect the SDP-H1 board to the FMC connector of the EVAL-ADMX100X-FMCZ
- Connect the USB cable from the SDP-H1 to the host PC
- Provide power to the SDP-H1 followed by the EVAL-ADMX100X-FMCZ with the included power adapters
- Launch the GUI
System Requirements
For a complete evaluation solution, all three boards must be purchased:
- ADMX1002B
- EVAL-ADMX100X-FMCZ
- EVAL-SDP-CH1Z
Other Requirements
- PC running Windows 10 or newer
- EVAL-ADMX100X-FMCZ board
- ADMX1002B board
- SDP-H1 board
- Power adapters
- ADMX100X Graphical User Interface (GUI)
- SDP Drivers
Documentation & Resources
-
高精度、狭帯域幅のシグナル・チェーン向けソリューション5/18/2025
-
Precision Narrow Bandwidth Signal Chain Solutions5/18/2025
-
精密窄带宽信号链平台介绍5/18/2025
-
Ultra-Low Distortion Waveform Generator and Acquisition Module4/10/2025