Aerospace and Defense Radar Systems
Analog Devices’ incomparable RF and microwave technologies create uncompromising radar systems performance. The high resolution of our ADC/DAC products and the precision of our clock and synthesizer modules, mixers, and filters provide the high signal-to-noise ratio required for detection accuracy and AESA element balance. Our next-generation CMOS and SiGe solutions and advanced sub-systems support increased integration, enabling new system concepts and multi-function aerospace and defense radar systems.
We recognize the need for high-power, high-efficiency amplifiers to support long ranges and reduce the number of amplification stages as well as the size of transmit/receive modules. Advancements in semiconductor fabrication processes, such as Gallium Nitride (GaN), have enabled our amplifier/combiner designs to replace traditional Traveling Wave Tube (TWT) amplifiers, reducing footprint and cooling requirements while increasing reliability in aerospace and defense radar systems.
Explore Applications in Aerospace and Defense Radar Systems
High-Reliability Components and Solutions
We deliver a wide range of commercially available and customized components that meet or exceed today’s most challenging design specifications in various applications. High Reliability Components (PDF)

Government Brochure
Analog Devices is a trusted technology partner providing comprehensive solutions and capabilities to support defense innovation.

GaN Power Amplifier Brochure
High-power, high-efficiency AESA made possible with ADI’s GaN Pas.

Recent Release: ADPA1116
Check out the ADPA1116, 0.3 GHz to 6 GHz, 39.5 dBm, GaN Power Amplifier. Fit for Electronic Warfare, Communications, and Radar applications.
Files and Downloads
High Reliability Components and Solutions
603.23 K
Phased Array Brochure
961.15 K
AN-595: Understanding Pin Compatibility in the TxDAC® Line of High Speed D/A Converters
36 kB
Aerospace and Defense Capabilities Brochure
1.74 M
MT-230: Noise Considerations in High Speed Converter Signal Chains
255 kB
Beamforming Brochure - Providing High Speed Data Where You Need It and When You Need It
2.37 M
AN-237: Choosing DACs for Direct Digital Synthesis
1156 kB
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change
76.97 K
Government Brochure - ADI Solutions Go Beyond Semiconductor Components
2.27 M
AN-345: Grounding for Low-and-High-Frequency Circuits
455 kB
AN-214: Ground Rules for High Speed Circuits
356 kB
GaN Power Amplifiers Brochure
675.89 K
ADSY1100 Brochure
2.26 M
Custom Integrated Solutions Brochure
1.2 M