Oscilloscopes and Digitizers

Oscilloscopes and Digitizer Solutions
Digital oscilloscopes and digitizers are widely used troubleshooting, test, and development instruments for analyzing time-domain signal characteristics. With modern devices packing more features and analysis options than ever before, Analog Devices’ portfolio of high-impedance, FET-input amplifiers, variable-gain amplifiers, ADC drivers, ADCs, clock distribution, high-speed comparators for trigger circuits, power-tree solutions and embedded processors enable cutting-edge digital oscilloscope designs.
Value and Benefits
Our precision and high-speed ADCs, high-impedance input amplifiers, driver amplifiers, clock distribution, high-speed comparators and power solutions enable a wide range of oscilloscope designs from portable to performance-driven benchtop oscilloscopes.
Addresses diverse time domain requirements with wide technology portfolio ranging from precision to high speed to power
Helps save power and space with highly integrated power umodules
Enables wider bandwidths with the high sample rate ADCs

Solution Resources
Hardware Products

AD9208
14-Bit, 3GSPS, JESD204B, Dual Analog-to-Digital Converter

AD9684
14-Bit, 500 MSPS LVDS, Dual Analog-to-Digital Converter

AD5664R
Quad, 16-Bit nanoDAC® with 5ppm/°C On-Chip Reference

ADA4817-1
Single, Low Noise, 1 GHz FastFET Op Amplifier

ADA4930-2
Ultralow Noise Drivers for Low Voltage ADCs

ADA4625-1
36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp
Interactive Signal Chains
Click on the part for more details

Evaluation Boards
Key Resources
Technical Books
Design Tools
LTpowerCAD® and LTpowerPlanner®
Files and Downloads
Selected Reference Designs: Test and Measurement Solutions
5.88 M
MT-075: Differential Drivers for High Speed ADCs Overview
183 kB
MT-074: Differential Drivers for Precision ADCs
249 kB
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps
62 kB
MT-076: Differential Driver Analysis
95 kB
Fundamentals of Phase Locked Loops (PLLs)
407 kB
MT-101: Decoupling Techniques
954 kB
MT-008: Converting Oscillator Phase Noise to Time Jitter
123 kB
MT-003: Understand SINAD, ENOB, SNR, THD, THD + N, and SFDR so You Don't Get Lost in the Noise Floor
92 kB
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter
291.7 K