Parametric Measurement

Parametric Measurement Solutions
Parametric measurement instruments are employed in R&D labs and automated test systems for characterization and test of electronic devices, semiconductors, electrochemical cells, and the electrical properties of materials. They are capable of simultaneously performing accurate voltage and current measurements while applying a voltage or current excitation.
Value and Benefits
To meet the throughput and accuracy requirements for this class of instruments, Analog Devices’ portfolio offers parametric measurement units (PMU) for high-density systems, the fastest precision D/A and A/D converters in the market, constant voltage and constant current linear controllers, high-performance amplifiers for low-level measurements, low-noise switching power controllers, and agency-approved digital isolators.
Our broad array of products enables designers to optimize for precision, speed, and density at any performance level.
Optimizes for precision, speed, and density
Utilizes the fastest precision D/A and A/D converters in the market
Meets throughput and accuracy requirements

Solutions Resources
Hardware Products

AD5560
1.2A Programmable Device Power Supply with Integrated 16-bit Level Setting DACs

AD5520
Per-pin Parametric Measurement Unit / Source Measure Unit

AD5522
Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs

AD5791
1 ppm, 20-Bit, ±1 LSB INL, Voltage Output DAC

AD5547
Dual Current Output, Parallel Input, 16-Bit Multiplying DACs with 4-Quadrant Resistors

ADAQ7980
16-Bit, 1 MSPS, Integrated Data Acquisition Subsystem

AD4003
18-Bit, 2 MSPS/1 MSPS/500 kSPS, Easy Drive, Differential SAR ADCs

AD7124-4
4-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference

AD7124-8
8-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference

ADR4550
Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
Interactive Signal Chains
Click on the part for more details

Evaluation Boards
Key Resources
Rarely Asked Questions
Technical Books
Design Tools
LTpowerCAD® and LTpowerPlanner®
Files and Downloads
Selected Reference Designs: Test and Measurement Solutions
5.88 M
MT-093: Thermal Design Basics
249 kB
MT-046: Op Amp Settling Time
58 kB
MT-074: Differential Drivers for Precision ADCs
249 kB
MT-101: Decoupling Techniques
954 kB
MT-014: Basic DAC Architectures I: String DACs and Thermometer (Fully Decoded) DACs
65 kB
MT-016: Basic DAC Architectures III: Segmented DACs
79 kB
MT-015: Basic DAC Architectures II: Binary DACs
100 kB
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change
76.97 K
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
Silent Switcher Technology
1.74 M
AN-347: Shielding and Guarding
688 kB