Electronic Test and Measurement Solutions
Advances in wired and wireless communication technology, autonomous vehicles, energy storage, AI/ML, and cloud-connected sensors that help form the Internet of Things (IoT) are all driving the demand for faster and more precise measurement capabilities with higher integration. Analog Devices’ solutions form the foundation of next-generation electronic test and measurement systems for these applications and enable the R&D, validation, and deployment of future electronic systems.
Explore Applications in Electronic Test and Measurement Solutions
Redefining Precision: The Apex of Precision in Measurement Technology
Thanks to our unparalleled, precision technology, and a decade of dedicated experience, industries benefit from top-tier accuracy and efficient miniaturization in measurements. Our integrated solutions and expert system designs have revolutionized the standard for measurement and power portfolio.
Files and Downloads
Understanding Advanced Processor Features Promotes Efficient Coding
432 kB
Silent Switcher Technology
1.74 M
AN-849: Using Op Amps as Comparators
117 kB
AD9208: 14-Bit, 3 GSPS, JESD204B, Dual Analog-to-Digital Converter Data Sheet
1.8 M
ZIP
AD9208 S-Parameters
2 M
ZIP
AD9208 Delphi Model
1.25 K
AN-1359: Low Noise, Dual-Supply Solution Using the ADP5070 for the Precision AD5761R Bipolar DAC in Single-Supply Systems
0.99 M
AN-1380: Generating Secondary Fault Supplies for Fault Protected Switches
184.23 K
AN-1387: Practical Design Considerations in Applying the ADA4177 Family of Input Overvoltage Protection Operational Amplifiers
172.94 K
ZIP
ADRF5250 S-Parameters
1.35 M
MT-230: Noise Considerations in High Speed Converter Signal Chains
255 kB
MT-075: Differential Drivers for High Speed ADCs Overview
183 kB
MT-073: High Speed Variable Gain Amplifiers
177 kB
MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps
66 kB
MT-076: Differential Driver Analysis
95 kB
MT-033: Voltage Feedback Op Amp Gain and Bandwidth
251 kB
MT-005: Noise Power Ratio (NPR) - A 65-Year Old Telephone System Specification Finds New Life in Modern Wireless Applications
213 kB
MT-013: Evaluating High Speed DAC Performance
175 kB
MT-003: Understand SINAD, ENOB, SNR, THD, THD + N, and SFDR so You Don't Get Lost in the Noise Floor
92 kB
MT-019: DAC Interface Fundamentals
345 kB
MT-016: Basic DAC Architectures III: Segmented DACs
79 kB
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
AN-577: Layout and Grounding Recommendations for Touch Screen Digitizers
52 kB
AN-106: A Collection of Amp Applications
1094 kB
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
ZIP
ADAQ798x Evaluation Software
274.22 M
Assembly
345.19 K
XLSX
Bill of Materials
22.93 K
Layout
949.91 K
Schematic
313.98 K
IBS
ADAQ7980/ADAQ7988 IBIS Model
297.53 K
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter
291.7 K
ADSY1100 Brochure
2.26 M
UG-893: Evaluating the 8-Lead MSOP Devices in the Switch/Mux Portfolio
270.55 K