Digital X-Ray Solutions
The digital x-ray system is an indispensable tool in modern screening and diagnostic imaging. It is widely used in mammography, fluoroscopy, dental, and general radiography, such as chest x-rays and more, improving patient outcomes.
In a digital x-ray system, as the radiation emitted by the x-ray tube passes through a patient’s body, it is captured by the flat panel detector and digitized to create the image for subsequent analysis and diagnosis by the radiologist.
Analog Devices’ chip-on-flex read-out ICs digitize the electrical charge captured on the panel, enabling the creation of the image through further processing.
Value and Benefits
We offer an extensive selection of components and solutions for both static and dynamic flat panel detectors, from analog front ends, power management, clocking, and monitoring to the data interface and more. Our low-noise, low-power, high-speed, highly integrated, and multi-generational chip-on-flex read-out IC (ROIC) solutions enable high image quality while minimizing patient exposure to radiation across a wide array of applications (mammography, fluoroscopy, dental, etc.). Our extensive domain expertise and product support also facilitates accelerated time to market.
Ensures high image quality
Minimizes patient exposure to radiation
Accelerates time to market

Solution Resources
Interactive Signal Chains

Key Resources
Developer Tools and Resources
Design Tools
Simulation Models
Training and Support
Trainings and Tutorials
Files and Downloads
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
AD927x/AD967x Octal Ultrasound Analog Front End (AFE) Product Family Brochure
674.93 K
MT-230: Noise Considerations in High Speed Converter Signal Chains
255 kB
ADA4177 Family - Setting Industry Standards for Robustness
619.98 K
CN0370: 16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity
232.9 K