RF Low Noise Amplifiers
searchIcon
banner background image

RF Low Noise Amplifiers

Analog Devices low noise amplifiers cover the frequency range from DC (IF) to RF Microwave and W-Band (95 GHz). These MMIC-based designs cover various gains and bandwidths with noise figures as low as 0.7 dB. Our low noise amplifiers offer some of the lowest noise and highest linearity available in the industry. Many of the designs offer a self-biased topology, and are internally matched to 50 ohms. They are used in a wide range of applications including telecom, instrumentation, and military/aerospace. All Analog Devices low noise amplifiers are fully specified over frequency, temperature, and supply voltage.
Analog Devices low noise amplifiers cover the frequency range from DC (IF) to RF Microwave and W-Band (95 GHz). These MMIC-based designs cover various gains and bandwidths with noise figures as low as 0.7 dB. Our low noise amplifiers offer some of the lowest noise and highest linearity available in the industry. Many of the designs offer a self-biased topology, and are internally matched to 50 ohms. They are used in a wide range of applications including telecom, instrumentation, and military/aerospace. All Analog Devices low noise amplifiers are fully specified over frequency, temperature, and supply voltage.