Modulators & Demodulators
Modulators & Demodulators
Modulators & Demodulators
Analog Devices offers broadband and narrowband IQ modulators and IQ demodulators with excellent dynamic range, suitable for zero IF (ZIF) designs. ADI's IQ modulators and demodulators are commonly used for direct downconversion designs for point to point radio designs, test and measurement instrumentation applications.
Analog Devices offers broadband and narrowband IQ modulators and IQ demodulators with excellent dynamic range, suitable for zero IF (ZIF) designs. ADI's IQ modulators and demodulators are commonly used for direct downconversion designs for point to point radio designs, test and measurement instrumentation applications.
Viewing:
Category Details
Products in Category
Related Resources

Video
. Nov 20 2024
Industrial Sustainability - The Time for Action is Now!
Application Note
.Sep 4 2024
AN-2566: High Dynamic Range RF Transmitter Signal Chain Using Single External Frequency Reference for DAC Sample Clock and IQ Modulator LO Generation
Application Note
.Aug 19 2024
AN-2537: An IQ Demodulator-Based IF-to-Baseband Receiver with IF and Baseband Variable Gain and Programmable Baseband Filtering
Application Note
.Jul 12 2024
AN-1039: Correcting Imperfections in IQ Modulators to Improve RF Signal Fidelity
Application Note
.Jun 6 2024
AN-2536: Wideband LO PLL Synthesizer with Simple Interface to Quadrature Demodulators
Application Note
.Jan 11 2024
AN-0996: The Advantages of Using a Quadrature Digital Upconverter (QDUC) in Point-to-Point Microwave Transmit Systems
Technical Articles
.Oct 23 2023
E-Band Wireless Radio Links Deliver High Capacity Backhaul Solutions for 5G Networks—Part 1
Webcast
.Aug 22 2023
Newest RF and Microwave Component Technology to meet next generation wireless system needs

Video
. Jul 5 2023
03:51O-RAN Compliant Full Stack mmWave RU
Design Tool
.Jan 16 2023
ADIsimRF
Related Tools
VRMS/dBm/dBu/dBV calculators
VRMS/dBm/dBu/dBV calculators
A utility to convert between standard units of power measurement and signal strength.
VRMS / dBm / dBu / dBV calculator
RF Impedance Matching Calculator
RF Impedance Matching Calculator
Calculates the network to match a line to a specific complex load.
RF Impedance Matching Tool
ADIsimRF
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
ADIsimRF
ADIsimPLL™
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsimPLL
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
{{toggleButtonDescription}}
{{newProjectTitle}}
{{projectNameErrorText}}