Industrial Ethernet Solutions
searchIcon
banner background image

Industrial Ethernet Solutions

ADI/Chronous Logo

ADI Chronous™ is the leading portfolio of edge-to-enterprise Industrial Ethernet connectivity solutions, specifically designed to accelerate your path to Industry 4.0. ADI has leveraged its deep domain expertise and advanced technologies to connect the industrial devices and networks of the future. Our trusted solutions ensure your critical data is reliably delivered throughout your application, ensuring seamless connectivity and operational efficiency. ADI Chronous solutions stand up in the toughest, time-critical environments and opens the door to gigabit and 10BASE-T1L connectivity.

New Data, New Insights with 10BASE-T1L Technology from ADI Chronous

Long reach, single-pair Ethernet, 10BASE-T1L physical layer devices are proving a game changer on the road to realizing the vision of seamless connectivity. By extending Ethernet connectivity to edge nodes in remote and distant locations, this technology is enabling new data streams, additional process variables, and auxiliary measurements to be communicated. The IEEE 802.3cg™-2019 standard governs 10BASE-T1L connectivity. It is a single-pair Ethernet (SPE) media standard, providing for 10 megabits per second communication and it enables both power and data over single twisted pair cabling up to 1 km. 10BASE-T1L connectivity promises to extend the benefits of IIoT to the remote corners of factories, building and process plants, and even into hazardous locations where sensors and other endpoints had, until now, limited connectivity.
campaign-image
campaign-image

New Data, New Insights with 10BASE-T1L Technology from ADI Chronous

Long reach, single-pair Ethernet, 10BASE-T1L physical layer devices are proving a game changer on the road to realizing the vision of seamless connectivity. By extending Ethernet connectivity to edge nodes in remote and distant locations, this technology is enabling new data streams, additional process variables, and auxiliary measurements to be communicated. The IEEE 802.3cg™-2019 standard governs 10BASE-T1L connectivity. It is a single-pair Ethernet (SPE) media standard, providing for 10 megabits per second communication and it enables both power and data over single twisted pair cabling up to 1 km. 10BASE-T1L connectivity promises to extend the benefits of IIoT to the remote corners of factories, building and process plants, and even into hazardous locations where sensors and other endpoints had, until now, limited connectivity.