惯性MEMS传感器评估工具

The different iMEMS evaluation platform boards allow you to connect Analog Devices accelerometers, gyroscopes, and inertial measurement units up to the PC for product evaluation. Using software programs and GUI applications, you are able to quickly evaluate different iMEMS products and help simplify your design process.

控制器板

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.
ISEB:
  • PC-USB Inertial MEMS Evaluation System
  • Windows XP, Vista and 7 with 32-bit and 64-bit driver support
  • Accelerometer and gyroscope software packages
  • Compatible with ADXL3xx, ADXRS45x and ADXRS290
  • Real-time output of acceleration, angular rate, temperature and other performance metrics such as noise and current consumption
  • Register access for device configuration and validation

COMPATIBLE PRODUCT EVALUATION BOARDS

The Inertial MEMS Controller Boards come with PC/Windows-compatible application software and typically support multiple, product-specific, daughter boards. Please see the following list of Daughter Boards and the Controller Board that they are compatible with.

产品

推荐控制器
mems 陀螺仪 (9)
X+
±14,000°/S数字陀螺仪传感器
EVAL-ADIS
可编程数字陀螺仪传感器
EVAL-ADIS-FX3
可编程低功耗陀螺仪
EVAL-ADIS-FX3
±1000°/Sec精密角速率传感器
EVAL-ADIS-FX3
±450°/秒精密角速率传感器
EVAL-ADIS-FX3
±300°/秒精密角速率传感器
EVAL-ADIS-FX3
±1200°/秒精密角速率传感器
EVAL-ADIS-FX3
±80°/秒偏航角速度陀螺仪,采用SPI接口
ADISUSB
宽带宽偏航角速度陀螺仪,采用SPI接口
EVAL-ADIS
自主等级,六自由度惯性传感器
EVAL-ADIS-FX3
自主等级,六自由度惯性传感器
EVAL-ADIS-FX3
自主等级,六自由度惯性传感器
EVAL-ADIS-FX3
精密微型 MEMS IMU
EVAL-ADIS-FX3
EVAL-ADIS-FX3
EVAL-ADIS-FX3
EVAL-ADIS-FX3
精密微型 MEMS IMU
EVAL-ADIS-FX3
精密微型 MEMS IMU 
EVAL-ADIS-FX3
战术级、6自由度惯性传感器
EVAL-ADIS-FX3
战术级、6自由度惯性传感器
EVAL-ADIS-FX3

战术级、6自由度惯性传感器

EVAL-ADIS-FX3
7自由度惯性传感器
EVAL-ADIS-FX3
战术级、10自由度惯性传感器
EVAL-ADIS-FX3
战术级10度自由度惯性传感器
EVAL-ADIS-FX3
六自由度惯性传感器支持航空电子设备认证
EVAL-ADIS-FX3
六自由度惯性传感器
EVAL-ADIS-FX3
战术级6自由度MEMS惯性传感器
EVAL-ADIS-FX3
具有动态方位输出的10自由度MEMS惯性传感器
EVAL-ADIS-FX3
精密微型MEM IMU
EVAL-ADIS-FX3

精密迷你 MEMS IMU(2000dps,8g

EVAL-ADIS-FX3
宽动态范围微型 MEMS IMU
EVAL-ADIS-FX3
精密 MEMS IMU 模块
EVAL-ADIS-FX3

精密 MEMS IMU 模块

EVAL-ADIS-FX3

紧凑型精密6自由度惯性传感器

EVAL-ADIS-FX3
紧凑、精密10自由度惯性传感器
EVAL-ADIS-FX3
紧凑、精密的六自由度惯性传感器
EVAL-ADIS-FX3
紧凑型精密6自由度惯性传感器
EVAL-ADIS-FX3
10自由度惯性传感器
EVAL-ADIS
10自由度惯性传感器
EVAL-ADIS-FX3
High Precision Tri-Axis Gyroscope, Accelerometer, Magnetometer
EVAL-ADIS-FX3
高精度三轴惯性传感器陀螺仪、磁力计、加速度计
EVAL-ADIS
薄型、低噪声6自由度惯性传感器
EVAL-ADIS-FX3
6自由度惯性传感器
EVAL-ADIS-FX3
6自由度惯性传感器
EVAL-ADIS-FX3
高精密三轴惯性传感器
EVAL-ADIS-FX3
6自由度惯性传感器
EVAL-ADIS-FX3
6自由度惯性传感器
EVAL-ADIS
薄型6自由度惯性传感器
EVAL-ADIS-FX3
Precision Four Degrees of Freedom Sensor
EVAL-ADIS
四自由度惯性传感器
EVAL-ADIS
低功耗、可编程冲击传感器和记录器
ADISUSB
可编程数字振动传感器
ADISUSB
可编程高g 数字冲击传感器和记录仪
ADISUSB
双轴、±5g 加速度计,采用SPI接口
ADISUSB
双轴、±1.7 g加速度计,采用SPI接口
ADISUSB