RF Signal and Vector Network Analyzers

Radio Frequency (RF) Signal and Vector Network Analyzer Solutions
Signal spectrum analyzers and vector network analyzers are critical test equipment found in the laboratory of electrical engineers for RF and high-speed measurements. As new wireless standards like 6G, Wi-Fi 7 and 8, and UWB emerge, the measurement and performance demands continue to increase, such as higher frequency ranges, wider bandwidths, and higher dynamic range. Analog Devices offers a broad and differentiated portfolio ranging from RF components and high-speed converters to integrated transceivers and power trees for spectrum/signal analyzers and network analyzers that optimize performance and cost.
Value and Benefits
We offer a broad RF and high-speed portfolio ranging from phase-locked loops (PLL) and VCO for LO signal generation to RF component solutions like amplifiers, gain blocks, mixers, filters, switches, and attenuators for signal path conditioning. We also offer state-of-the-art high-speed ADCs and integrated transceivers. These solutions address varying customer requirements from high-performance benchtop equipment to modular, low-cost handhelds
In addition, our best-in-class field and applications support can collaborate with customers on their complete signal chain.
Optimizes performance without compromising cost
Features best-in-class field and applications support
Allows for wider bandwidth, higher frequency, and dynamic range

Solution Resources
Hardware Products

AD9084
Apollo MxFE Quad, 16-Bit, 28 GSPS RF DAC and Quad, 12-Bit, 20 GSPS RF ADC

ADL5960
10 MHz to 20 GHz Integrated Vector Network Analyzer Front End

AD9208
14-Bit, 3GSPS, JESD204B, Dual Analog-to-Digital Converter

AD9689
14-Bit, 2.0 GSPS/2.6 GSPS, JESD204B, Dual Analog-to-Digital Converter

AD9691
14-Bit, 1.25 GSPS JESD204B, Dual Analog-to-Digital Converter

AD9684
14-Bit, 500 MSPS LVDS, Dual Analog-to-Digital Converter

AD9680
14-Bit, 1.25 GSPS/1 GSPS/820 MSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter

AD9371
Integrated, Dual RF Transceiver with Observation Path

AD9361
RF Agile Transceiver

ADF4377
Microwave Wideband Synthesizer with Integrated VCO

HMC8192
20 GHz to 42 GHz, Wideband I/Q Mixer

HMC8191
6 GHz to 26.5 GHz, Wideband I/Q Mixer
< Prev
Next >
Click on a part in the diagram below
Interactive Signal Chains
Click on the part for more details

Reference Designs

CN0374
RF-to-Bits Solution Offers Precise Phase and Magnitude Data to 6 GHz

CN0232
Minimizing Spurious Outputs Using a Synthesizer with an Integrated VCO and an External PLL Circuit

CN0369
Translation Phase Locked Loop Synthesizer with Low Phase Noise

CN0387
Calibration-Free Return Loss Measurement System

CN0174
Low Noise, 12 GHz, Microwave Fractional-N Phase-Locked Loop (PLL) Using an Active Loop Filter and RF Prescaler
Evaluation Boards

AD9689 - 2600EBZ
AD9689 Evaluation Board

EVAL-AD9695
AD9695 Evaluation Board

EVAL-AD9208
Single AD9208 and Dual AD9208 Evaluation Boards

AD-FMCOMMS2-EBZ
AD9361 Software Defined Radio Board (2.4GHz Optimized)

AD-FMCOMMS3-EBZ
AD9361 Wideband Software Defined Radio Board

AD-FMCOMMS4-EBZ
AD9364 Wideband Software Defined Radio Board

AD-FMCOMMS5-EBZ
Dual AD9361 Evaluation Board
AD-FMCOMMS6-EBZ
AD-FMCOMMS6-EBZ Evaluation Board
Key Resources
User Guides
Design Tools
ADIsimRF
Virtual Eval - BETA
ADIsimPLL
LTpowerCAD® and LTpowerPlanner®
ADIsimFrequency Planner Tool
VisualAnalogâ„¢
ADIsimCLK
Files and Downloads
Selected Reference Designs: Test and Measurement Solutions
5.88 M
MT-230: Noise Considerations in High Speed Converter Signal Chains
255 kB
MT-094: Microstrip and Stripline Design
97 kB
MT-075: Differential Drivers for High Speed ADCs Overview
183 kB
Fundamentals of Phase Locked Loops (PLLs)
407 kB
MT-003: Understand SINAD, ENOB, SNR, THD, THD + N, and SFDR so You Don't Get Lost in the Noise Floor
92 kB
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
AN-501: Aperture Uncertainty and ADC System Performance
227.66 K
Silent Switcher Technology
1.74 M
ZIP
CN0369 Design & Integration Files
1.54 M
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter
291.7 K