製品概要

機能と利点

  • AD7606B用のフル機能評価用ボード
  • オンボード電源
  • スタンドアロン機能
  • SDP-H1互換(EVAL-SDP-CH1Z(SDP-H1))
  • 制御およびデータ解析のためのPCソフトウェア(AD7606B製品ページからダウンロード可能)
  • 時間および周波数領域

製品概要

EVAL-AD7606BFMCZは、AD7606B A/Dコンバータ(ADC)の機能を簡単に評価できるように設計されたフル機能評価用ボードです。EVAL-AD7606BFMCZは、システム・デモンストレーション・プラットフォーム・コントローラ・ボード(EVAL-SDP-CH1Z(SDP-H1))で制御できます。EVAL-SDP-CH1Z(SDP-H1)では、AD7606B評価用ソフトウェアを使用することで、EVAL-AD7606BFMCZをPCのUSBポートから制御できます。このソフトウェアは、AD7606B製品ページからダウンロードできます。

内蔵部品には、5V、低ノイズ、低ドロップアウト・レギュレータ(LDO)のADP7118と、高精度バンド・ギャップ電圧リファレンスADR4525が含まれています。

AD7606Bの全データについては、AD7606Bデータシートを参照してください。また、データシートはこのユーザ・ガイドと併せて参照してください。EVAL-SDP-CH1Zの詳細については、SDP-H1製品ページを参照してください。

ソフトウェア

デバイス・ドライバ

AD760x GitHub no-OS Driver Source Code
The AD7606 is a 8-/6-/4-Channel DAS with 16-Bit, Bipolar Input, Simultaneous Sampling ADC.

評価用ソフトウェア

ACE Software

ZIP
619 KB
ACE plug-in for Board.AD7606B 1.2020.20200 [3 26 21]
The AD7606B ACE plugin supports the EVAL-AD7606B Evaluation Board for the AD7606B device, which is an 8-Channel DAS with 16-Bit, 800kSPS Bi/Unipolar Input, Simultaneously Sampling ADC
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.
4