BLDC(无刷直流)电机
FOC Servo Out of the Box
Field oriented control (FOC) is the most efficient way to drive motors. It transforms actual phase currents from stator-fixed to field-synchronous coordinate systems by using two mathematical transformations. The resulting coordinate system has only two dimensions (magnetic flux and torque), which are orthogonal components and can be visualized as a vector; hence FOC may sometimes be called vector control. FOC was originally developed for high end applications and has traditionally been difficult to implement. ADI Trinamic™ technology offers FOC as an easy-to-use hardware building block.


FOC Servo Out of the Box
Field oriented control (FOC) is the most efficient way to drive motors. It transforms actual phase currents from stator-fixed to field-synchronous coordinate systems by using two mathematical transformations. The resulting coordinate system has only two dimensions (magnetic flux and torque), which are orthogonal components and can be visualized as a vector; hence FOC may sometimes be called vector control. FOC was originally developed for high end applications and has traditionally been difficult to implement. ADI Trinamic™ technology offers FOC as an easy-to-use hardware building block.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}