MAX14850

PRODUCTION

Six-Channel Digital Isolator

Industry's First Monolithic 600VRMS Digital Isolator

Part Models
4
1ku List Price
Starting From $1.90
Viewing:

Part Details

  • Protection from High-Voltage Environments
    • 600VRMS Isolation for 60 Seconds
    • Short-Circuit Protection on Unidirectional Outputs
    • 200VRMS Working Isolation Voltage for 50 Years
  • Complete Digital Isolation Solution
    • Four Unidirectional Signal Paths: 2-In/2-Out
    • Two Bidirectional Open-Drain Signal Paths
    • 50Mbps (max) Unidirectional Data Rate
    • 2Mbps (max) Bidirectional Data Rate
  • Compatible with Many Interface Standards
    • I2C
    • SPI
    • RS-232, RS-422/RS-485
    • SMBus, PMBus Interfaces
MAX14850
Six-Channel Digital Isolator
MAX14850: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAXPMBAE

Maxim Analog Essentials Collection of Peripheral Modules

Features and Benefits

  • Data Converter, Interface, Clock, Sensor, and Other Modules Included to Address Many Design Needs
  • Plug in Modules Enable Rapid Hardware Prototyping
  • Proven Software Drivers Reduce Development Time
  • FPGA Configuration Files Included to Simplify Design Effort

Product Details

Maxim Analog Essentials is a collection of peripheral modules which can plug directly into any FPGA/CPU expansion port which follows the Pmod™ standard established by Digilent, Inc. The collection includes modules containing a wide variety of commonly used analog and mixed signal functions. The modules are supported by software which includes FPGA configuration files for three popular FPGA platforms: Avnet LX-9, Digilent Nexys 3 and Avnet ZEDBoard, as well as example programs to exercise and demonstrate each module. While the example programs demonstrate the module’s functionality, they are well partitioned and documented allowing the core routines to be easily cut and pasted into your own programs. The combination of plug-in simplicity and easy software integration allows for quick migration from idea to working prototype.

eval board
MAX14850PMB1

MAX14850PMB1 Peripheral Module

Features and Benefits

  • Isolates SPI- or UART-Based Pmod-Compatible Modules from the Host System
  • Data Rates from 2Mbps to 20Mbps or Greater, Depending on Configuration
  • 2-Pin Header to Connect External Voltage for Isolated Module
  • 600VRMS Isolation for 60s
  • Isolates Four SPI or UART Signals and Two Control Signals
  • Short-Circuit Protection on Unidirectional Outputs
  • 12-Pin Pmod-Compatible Male Connector to Host
  • 12-Pin Pmod-Compatible Female Connection for Module to be Isolated
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14850PMB1 peripheral module utilizes the MAX14850 digital isolator to isolate another SPI- or UART-based module from any host system that utilizes Pmod™-compatible expansion ports configurable for either a UART or SPI interface. This peripheral module is first plugged into the host Pmod port. Another UART- or SPI-based module plugged into the 12-pin Pmod-compatible connector on this peripheral module is galvanically isolated from the host and referenced to a secondary power supply connected to this peripheral module.
The IC is a 6-channel digital isolator utilizing Maxim's proprietary process technology, whose monolithic design provides a compact and low-cost transfer of digital signals between circuits with different power domains. Of the six total channels, the four unidirectional channels are each capable of DC to 50Mbps, with two of the four channels passing data across the isolation barrier in each direction. The two bidirectional channels are open drain and each is capable of data rates from DC to 2Mbps.
Refer to the MAX14850 IC data sheet for detailed information regarding operation of the IC.

Applications

  • Industrial Control Systems
  • Isolated Data Acquisition Systems
  • Isolated RS-232, RS-485/RS-422
  • Medical Systems
  • Telecommunication Systems

MAXSANTAFEEVSYS

Evaluation Kit for the MAXREFDES5 4-Channel Analog Front End

Features and Benefits

  • Self-Contained Easy Evaluation Kit for MAXREFDES5
  • Optimized AFE with Common Analog Input Ranges
  • Small Form Factor Test Platform
  • All Relevant Reference Design Files Included

Product Details

The MAXSANTAFEEVSYS kit allows users to quickly demonstrate and evaluate the functionality of the MAXREFDES5 4-channel 16-bit, isolated analog front end (AFE) reference design without the need for a bench power supply, signal generator equipment, or Xilinx development kit. The reference design board connects to a PC through an included USB-to-SPI adapter that provides both power and data communication to the board. To test the AFE reference design, a USB-powered signal generator board utilizing one of Maxim’s digital-to-analog converters (DAC) is also included. A Windows®-based graphical user interface (GUI) communicates with the boards for generating various analog signal test patterns and simplified access to AFE measurement data. 

The MAXREFDES5 reference design is a 4-channel analog front end (AFE) that accepts -10V to +10V, 0V to 10V, and 4–20mA current loop signals. The design integrates a 16-bit ADC with multirange input programmability (MAX1301) plus low-noise, high-impedance analog buffers (MAX9632) on two of the input channels and an ultra-high precision 4.096V voltage reference (MAX6126) to achieve maximum performance from the 16-bit system. A 600VRMS digital isolator (MAX14850) and 3W transformer driver (MAX256) provide the necessary isolated data and power connections to the host system. LDO regulators (MAX1659) provide regulated +12V, -12V, and 5V power rails to the analog front end.

EV Kit Contents
  • MAXREFDES5 4-Channel AFE Board
  • USB2PMB1 USB to Pmod Type 2A Adapter Board
  • MAX5216DACLITE Signal Generator Board
  • Two (2) Wires with Hook Clips (1 Red and 1 Black)
  • Two (2) USB Type A Male to USB Type B Mini Cables
  • USB Flash Drive with Documentation, GUI Applications, and USB Drivers

 

Applications

  • Industrial Data Acquisition
  • Programmable Automation Controllers (PAC)
  • Programmable Logic Controllers (PLC)
  • Proportional-Integral-Derivative (PID) Controllers

MAX14850EVKIT

Evaluation Kit for the MAX14850

Features and Benefits

  • Operates from a Single 5V Supply
  • On-Board Isolated RS-485 and RS-232 Transceivers for Easy Testing
  • 600VRMS Isolation for 60s
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14850 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14850 6-channel digital isolator in a 16-pin narrow body SO surface-mount package. The EV kit features an on-board isolated power supply, an RS-485 transceiver, and an RS-232 transceiver. The EV kit is powered from a single 5V supply.

Applications

  • Battery Management
  • I²C, SPI, SMBus, PMBus™ Interfaces
  • Industrial Control Systems
  • Isolated RS-232, RS-485/RS-422
  • Medical Systems
  • Telecommunication Systems

MAXPMBAE
Maxim Analog Essentials Collection of Peripheral Modules
MAX14850PMB1
MAX14850PMB1 Peripheral Module
MAX14850PMB1 Board Photo
MAXSANTAFEEVSYS
Evaluation Kit for the MAXREFDES5 4-Channel Analog Front End
MAX14850EVKIT
Evaluation Kit for the MAX14850

Reference Designs

MAXREFDES4
MAXREFDES4 (Campbell) Circuits from the lab

16-Bit High-Accuracy 4-20mA Input Isolated Analog Front End (AFE)

Features and Benefits

  • High accuracy
  • 4–20mA current loop input
  • 0.2V to 4.096V input range
  • Isolated power and data
  • Small printed circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod-compatible form factor
maxrefdes5fig00
Santa Fe (MAXREFDES5) Circuits from the lab

16-Bit High Accuracy Multi-Input Isolated Analog Front End (AFE)

Features and Benefits

  • High accuracy
  • ±10V, 0 to 10V, and 4–20mA Inputs
  • Isolated power and data
  • Small printed circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod-compatible form factor

maxrefdes12fig01
MAXREFDES12 Circuits from the lab

Isolated Industrial Octal Digital Input Translator/Serializer

Features and Benefits

Features

  • Eight high-voltage input channels (36V, max)
  • On-chip 8-to-1 serialization with SPI interface
  • On-chip 5V regulator
  • Isolated power and data
  • Small printed circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod™-compatible form factor

Applications

  • Building automation
  • Digital input modules for PLCs
  • Industrial automation
  • Motor control
  • Process automation

maxrefdes62 body fig01
MAXREFDE62 Circuits from the lab

RS-485 Communications Micro PLC Card

Features and Benefits

  • High-speed RS-485 communication
  • Isolated power and data
  • Micro PLC form factor
  • Extended Protection with TVS on RS-485 Lines
  • Device drivers
  • Example C source code
  • Test data
MAXREFDES60
MAXREFDES60 Circuits from the lab

16-Bit Analog Output Micro PLC

Features and Benefits

  • High accuracy
  • 0 to 10V voltage output with ±20% overrange
  • Isolated power and data
  • Micro PLC form factor
  • Device drivers
  • Example C source code
  • Test data
MAXREFDES46
MAXREFDES46 Circuits from the lab

4-Channel Analog Input/Output

Features and Benefits

Features

  • Programmable high-accuracy current/voltage output
  • High accuracy
  • ±10V, 0 to 10V, and 4–20mA Inputs
  • Current output drives 0 to 1kΩ
  • Voltage output drives loads down to 1kΩ
  • Extensive error reporting
  • Isolated power and data
  • Device drivers
  • Example C source code

Competitive Advantages

  • Flexibility
  • System safety
  • Small solution size

Applications

  • PLCs
  • DCS
  • Distributed I/Os
  • Embedded systems
  • Industrial control and automation
MAXREFDES32
MAXREFDES32 Circuits from the lab

2-Channel Analog Input/Analog Output with Flyback DC-DC

Features and Benefits

  • Two independent analog inputs
  • Two independent analog outputs
  • Isolated power and data
  • High-speed 400ksps analog input sampling rate
  • High-accuracy 16-bit resolution
  • Voltage output settles to within 2 LSB in 17µs
  • Current output settles to within 2 LSB in 77µs
  • Device drivers
  • Example C source code
  • Configuration files for ZedBoard platform
  • FMC-compatible
MAXREFDES75
MAXREFDES75 Circuits from the lab

MAXREFDES75#: 24-Bit Weigh Scale with a 16-Bit DAC, 0 to 10V Output

Features and Benefits

  • Ratiometric measurement or measurement compared to a precision voltage reference
  • User-programmable offset and gain calibration for sensor (load cell)
  • User-programmable offset and gain calibration for DAC
  • User-programmable voltage output range mapping
MAXREFDES61 - Block Diagram
MAXREFDES61 Circuits from the lab

16-Bit Four-Channel Analog Input Micro PLC Card

Features and Benefits

  • High accuracy
  • -10 to +10V ±20% voltage inputs
  • 4 to 20mA +20% current inputs
  • Isolated power and data
  • Micro PLC form factor
  • Device drivers
  • Example C source code
  • Test data
maxrefdes18 image 1
MAXREFDES18 Circuits from the lab

High Accuracy Analog Current/Voltage Output

Features and Benefits

Applications

  • PLCs
  • DCS
  • Distributed I/Os
  • Embedded systems
  • Industrial control and automation
  • Industrial sensors

Competitive Advantages

  • Flexibility
  • System safety
  • Small solution size
  • Low cost

Features

  • Programmable high-accuracy current/voltage output
  • Current output drives 0 to 1kΩ
  • Voltage output drives loads down to 1kΩ
  • Extensive error reporting
  • Isolated power and data
  • Small printed circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod™-compatible form factor
MAXREFDES11 - Block Diagram
MAXREFDES11 (Fresno) Circuits from the lab

16-Bit High-Accuracy 0 to 10V Input Isolated Analog Front End (AFE)

Features and Benefits

  • High accuracy
  • 0 to 10V input range
  • Isolated power and data
  • Small printed circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod-compatible form factor
MAXREFDES6
MAXREFDES6 (Fremont) Circuits from the lab

16-Bit, High-Accuracy, 0 to 100mV Input, Isolated Analog Front-End (AFE)

Features and Benefits

Features

  • Applications
  • High-accuracy analog input
  • High impedance
  • 0 to 100mV input range
  • Isolated data path
  • Small printed-circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod-compatible form factor

Applications

  • Low-voltage output sensors
  • Process control
  • Medical

Competitive Advantages

  • Unique single-ended architecture
  • Optimized board size
  • Magnetically immune data path isolation
MAXREFDES74
MAXREFDES74 Circuits from the lab

MAXREFDES74: 18-Bit Precision Data Acquisition System

Features and Benefits

The MAXREFDES74# reference design features:

  • Power and data isolation
  • Flexible, configurable inverting or noninverting input scheme
  • Unipolar or bipolar input (ADC) and output (DAC)

MAX11156

  • 18-bit resolution with no missing codes
  • SNR: 94.4dB
  • THD: -107dB at 1kHz
  • Buffered internal or external voltage reference input
  • Internal reference with -6ppm/°C (typ) temperature coefficient
  • Single 5V supply
  • True bipolar ±5V input range

MAX5318

  • 18-bit resolution with no missing codes
  • High accuracy: ±2 LSB INL (max)
  • 3µs settling time
  • User-programmable offset and gain calibration
  • ±0.5ppm/°C (typ) offset and gain drift over temperature
  • Force/sense output
  • 50MHz SPI-compatible interface with 1.8V to 5.5V logic
MAXREFDES4 (Campbell)
16-Bit High-Accuracy 4-20mA Input Isolated Analog Front End (AFE)
MAXREFDES4
This 16-bit high-accuracy industrial analog input design accepts a 4–20mA current loop or a 0.2V to 4.096V voltage signal as input and provides a digital SPI output. The data path and power is fully isolated.
Santa Fe (MAXREFDES5)
16-Bit High Accuracy Multi-Input Isolated Analog Front End (AFE)
maxrefdes5fig00
maxrefdes5fig01
MAXREFDES12
Isolated Industrial Octal Digital Input Translator/Serializer
maxrefdes12fig01
maxrefdes12fig00
maxrefdes12fig04
MAXREFDES63
8-Channel Digital Output Micro PLC Card
maxrefdes63fig00
maxrefdes63fig01
maxrefdes63fig04
MAXREFDE62
RS-485 Communications Micro PLC Card
maxrefdes62 body fig01
maxrefdes62 fig00
maxrefdes62 fig01
MAXREFDES64
8-Channel, Digital-Input Micro PLC Card
MAXREFDES64
MAXREFDES64 Reference Design Block Diagram
MAXREFDES64 Test Setup
MAXREFDES60
16-Bit Analog Output Micro PLC
MAXREFDES60
This single channel analog output reference design is in the micro PLC form factor. The on-board microcontroller controls a 16-bit DAC to produce a high accuracy 0-10V output. The design features isolated power and data.
MAXREFDES46
4-Channel Analog Input/Output
MAXREFDES46
MAXREFDES46-Fig01
MAXREFDES32
2-Channel Analog Input/Analog Output with Flyback DC-DC
MAXREFDES32
MAXREFDES32 - Design Block Diagram
MAXREFDES75
MAXREFDES75#: 24-Bit Weigh Scale with a 16-Bit DAC, 0 to 10V Output
MAXREFDES75
MAXREFDES75 System Block Diagram
MAXREFDES61
16-Bit Four-Channel Analog Input Micro PLC Card
MAXREFDES61 - Block Diagram
MAXREFDES61
MAXREFDES18
High Accuracy Analog Current/Voltage Output
maxrefdes18 image 1
maxrefdes18 image 2
maxrefdes18 figure 2
MAXREFDES11 (Fresno)
16-Bit High-Accuracy 0 to 10V Input Isolated Analog Front End (AFE)
MAXREFDES11 - Block Diagram
MAXREFDES11
MAXREFDES6 (Fremont)
16-Bit, High-Accuracy, 0 to 100mV Input, Isolated Analog Front-End (AFE)
MAXREFDES6
MAXREFDES6 - Design Block Diagram
MAXREFDES39
MAXREFDES39#: Power Amplifier Biasing through MAX11300 PIXI IC
Connections of the MAXREFDES39# board with the PTMA210152M EV kit
MAXXREFDES39 DC-DC converter circuit
MAXREFDES39 System Block Diagram
MAXREFDES74
MAXREFDES74: 18-Bit Precision Data Acquisition System
MAXREFDES74

Latest Discussions

No discussions on MAX14850 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed