Interface Receivers
searchIcon
banner background image

Interface Receivers

Analog Devices delivers a comprehensive range of high performance interface receivers built to support key industry standards including RS-232, RS-485, RS-422, RS-562, CAN, and USB. Designed for use in industrial, automotive, and instrumentation systems, these receivers offer features such as advanced fault protection, low power consumption, and the option of digital isolation using ADI’s leading iCoupler® technology to enhance both safety and signal integrity. Whether integrated into single-point or multipoint networks, ADI’s interface receivers provide the proven reliability and rugged performance required for the most demanding environments.
Analog Devices delivers a comprehensive range of high performance interface receivers built to support key industry standards including RS-232, RS-485, RS-422, RS-562, CAN, and USB. Designed for use in industrial, automotive, and instrumentation systems, these receivers offer features such as advanced fault protection, low power consumption, and the option of digital isolation using ADI’s leading iCoupler® technology to enhance both safety and signal integrity. Whether integrated into single-point or multipoint networks, ADI’s interface receivers provide the proven reliability and rugged performance required for the most demanding environments.