ADI's LTM8060 40VIN, Quad 3A SILENT SWITCHER® μMODULE REGULATOR
2021年08月16日
Analog Devices LTM8060's Silent Switcher architecture minimizes EMI emissions, enabling it to pass the CISPR 22 Class B and CISPR 25 Class 5 standard with no input filter. This is critical for noise-sensitive applications such as signal processing in medical imaging and RF. Furthermore, multi-output capability allows customers to use the LTM8060 as Quad 3A, Dual 6A, or Single 6A for a variety of voltage and load current requirements.
ADI's LTM8060 40VIN, Quad 3A SILENT SWITCHER® μMODULE REGULATOR
2021年08月16日
Analog Devices LTM8060's Silent Switcher architecture minimizes EMI emissions, enabling it to pass the CISPR 22 Class B and CISPR 25 Class 5 standard with no input filter. This is critical for noise-sensitive applications such as signal processing in medical imaging and RF. Furthermore, multi-output capability allows customers to use the LTM8060 as Quad 3A, Dual 6A, or Single 6A for a variety of voltage and load current requirements.