AD4080 20-bit 40 MSPS Precision SAR ADC
SAR analog to digital converters deliver the high speed, high resolution, low power and low distortion desired for scientific instruments, medical imaging, data acquisition, and low latency system monitoring, measurement, and analysis. However, SAR ADCs can be difficult to drive, with additional external components often required.
Analog Devices’ AD4080 high-speed, low noise, and low distortion 20-bit SAR ADC features an easy to drive analog signal input that enables 100% acquisition time to allow settling across the entire conversion cycle, easing ADC driver settling and bandwidth requirements. For optimum performance, the AD4080 integrates critical supply and reference decoupling capacitors, which ensure a simplified design layout and a reduced footprint.
AD4080 20-bit 40 MSPS Precision SAR ADC
SAR analog to digital converters deliver the high speed, high resolution, low power and low distortion desired for scientific instruments, medical imaging, data acquisition, and low latency system monitoring, measurement, and analysis. However, SAR ADCs can be difficult to drive, with additional external components often required.
Analog Devices’ AD4080 high-speed, low noise, and low distortion 20-bit SAR ADC features an easy to drive analog signal input that enables 100% acquisition time to allow settling across the entire conversion cycle, easing ADC driver settling and bandwidth requirements. For optimum performance, the AD4080 integrates critical supply and reference decoupling capacitors, which ensure a simplified design layout and a reduced footprint.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}