医疗超声设备
Medical ultrasound imaging modality uses high-frequency mechanical sound waves to view inside the body. Ultrasound imaging is a non-ionizing, real-time modality that allows clinicians to interrogate both the anatomy and physiology of body organs.
Ultrasound systems typically use high channel count electronics to transmit and receive ultrasound signals. Transmit circuitry typically generates high-voltage signals while receive circuitry typically detects high dynamic range low-voltage signals.
Analog Devices has a comprehensive portfolio of transmit, receive, power, and clocking components to support high-performance, compact, and low-cost ultrasound designs.
Value and Benefits
We offer a complete portfolio for ultrasound system circuitry. For transmit circuitry, we have high channel count, high voltage (HV) 3-level and 5-level pulsers that integrate transmit beamforming and transmit/receive switches. High-performance arbitrary waveform generator DAC and HV amplifier solutions are available for premium ultrasound systems. For the receive path, we offer high channel count, best-in-class analog front-end products. These AFEs include low noise amplifiers (LNAs), linear-in-dB variable gain amplifiers (VGAs), high dynamic range ADCs, per-channel digital processing, and LVDS or JESD interfaces. In addition to the Tx and Rx circuitry, we also have a large portfolio of best-in-class ultralow noise power management chips and ultralow jitter clocking solutions.
Features full complement of high-performance Tx, Rx, power, and clocking solutions
Guarantees high performance for classical ultrasound and advanced imaging modes
Provides highly integrated ultrasound transceivers for compact systems and digital probes

解决方案资源
硬件产品








互动式信号链

开发人员工具和资源
设计工具
仿真模型
文件和下载
MT-230:噪声在高速转换器信号链中的考 虑因素
443.89 K
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
精密产品与信号链解决方案:选型指南2019
13.38 M
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
CN-0370:16位单电源LED电流驱动器,积分和差分非线性误差小于±1 LSB
578.58 K
ADA4177系列 鲁棒的精密运算放大器: 单通道/双通道/四通道版本
1.91 M
CN-0407:超高灵敏度飞安测量平台
548.59 K
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}