Current Sense Amplifiers
Current Sense Amplifiers
Analog Devices’ current sense amplifiers offer excellent performance for a wide array of automotive, motor control, and power management applications. These devices accurately amplify small voltages in the presence of large common-mode voltages and provide high bandwidth, as well as level shifting and bidirectional capability. Excellent DC and AC accuracy over a wide temperature range from –40°C to +125°C minimizes errors in your measurement loop while not sacrificing on cost and package size.
Analog Devices’ current sense amplifiers offer excellent performance for a wide array of automotive, motor control, and power management applications. These devices accurately amplify small voltages in the presence of large common-mode voltages and provide high bandwidth, as well as level shifting and bidirectional capability. Excellent DC and AC accuracy over a wide temperature range from –40°C to +125°C minimizes errors in your measurement loop while not sacrificing on cost and package size.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}