製品概要

機能と利点

  • 180 MSPS 14-bit single digital-to-analog converter with SPI interface
  • Balun or amplifier options for differential to single-ended output voltage conversion
  • On-board and external clocking options
  • Small, Arduino Uno form factor
  • Can be used with Mbed-enabled hardware like SDP-K1

製品概要

The AD9106 and AD9102 evaluation boards are compatible with ARM-based Mbed-enabled boards like SDP-K1 and are designed to connect to Arduino Uno headers.

The evaluation setup can be powered by USB only and does not require a high-frequency waveform generator for clock input. The evaluation board by default uses an on-board 156.25 MHz crystal oscillator as clock source but provides external clocking option. DAC outputs can be transformer-coupled or evaluated with on-board amplifiers.

Along with the hardware, example source codes are provided and can be used as starting point for developing firmware for targeted applications. The evaluation boards and the example source codes with minor changes can work with other Mbed platforms.

ソフトウェア

ACE Software

ZIP
3.1 MB
ACE plug-in for Board.AD9106 1.2022.43200 [10 24 22]
Plug-in for evaluating the AD9106 and AD9102 high - speed DACs.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

ハードウェア (1)

コントローラ・ボード