製品概要

機能と利点

  • AD5753用フル機能評価用ボード
  • オンボード2.5V ADR4525リファレンス
  • SPI通信

製品概要

このユーザー・ガイドでは、EVAL-AD5753SDZを使用して、パッケージ消費電力を最小化する、オンチップ正負ダイナミック・パワー・コントロール(DPC)を内蔵した、単一チャンネル、16ビット電圧および電流出力、D/Aコンバータ(DAC)のAD5753を評価する方法を説明します。

EVAL-AD5753SDZボードを使用する場合は、EVAL-SDP-CS1Zシステム・デモプラットフォーム(SDP-S)ボードが必要です。EVAL-AD5753SDZ(図1参照)インターフェースはEVAL-SDP-CS1Z(SDP-S)を介してPCのUSBポートに接続します。分析制御評価(ACE)ソフトウェアはEVAL-AD5753SDZと共に使用が可能で、AD5753のプログラミングができます。AD5753の詳細については、AD5753のデータシートを参照してください。

EVAL-AD5753SDZを使用する際は、このユーザー・ガイドと併せてAD5753のデータシートを参照してください。各種リンク・オプションの設定は、「評価用ボードのハードウェア」セクションで説明されています。付属ソフトウェアのインストールについては、「ソフトウェアのクイック・スタート手順」セクションで説明されています。

ソフトウェア

ACE Software

ZIP
288 KB
ACE plug-in for Board.AD5753 1.2020.4200 [1 22 20]
Single-Channel, 16-Bit Current and Voltage Output DAC with Dynamic Power Control and HART Connectivity
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.
4