Overview

Design Resources

Device Drivers

Software such as C code and/or FPGA code, used to communicate with component's digital interface.

LTC4151 GitHub Linux Driver Source Code

Features & Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

Documentation & Resources

Circuit Description

The Altera Stratix IV GX FPGA Development Kit delivers a complete system-level design environment that includes both the hardware and software needed to immediately begin developing FPGA designs. With this PCI-SIG-compliant board and a one-year license for Quartus II design software, you can develop and test PCI Express 2.0 (up to x8 lane) endpoint and rootpoint designs. Develop and test memory subsystems consisting of DDR3 and/or QDR II+ memory or add other Stratix IV GX supported protocol interfaces such as 10-Gigabit Ethernet, CPRI, OBSAI, SAS/SATA, Serial RapidIO, and many others through the high-speed mezzanine connectors (HSMC).
4