Overview

Features and Benefits

  • Single supply operation from +12V on the Zedboard FMC connector
  • Digital Isolation
  • Power Isolation
  • On-board power blocks and reference sources

Product Details

The EV-ISO-4224-FMCZ is an isolated digital and power reference design for the ADAQ4224, a 24-bit, 2MSPS μModule Data Acquisition Solution. On the EV-ISO-4224-FMCZ, the electrically isolated temperature sensor of the ADAQ4224 is connected to the controller side and has a separate ground potential versus the data acquisition signal path ground. The EV-ISO-4224-FMCZ has the power management blocks to generate all the necessary supply rails and reference voltage for the operation of the ADAQ4224 μModule.

Applications

  • Instrumentation & Measurement
  • Automated Test Equipment, Electronic, Test & Measurement
  • Precision Measurement

Applicable Parts

Package Contents

  • EV-ISO-4224-FMCZ reference design board
  • Micro-SD memory card (with adapter) containing system board boot software and Linux OS
  • Required - ZedBoard (system controller board) - Available from a 3rd Party

Related Hardware (1)

Daughter Boards