EVAL-ADAQ4224-FMCZ
User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluation board for the ADAQ4224
- On-board voltage reference and complete power solution
- On-board clock source and level translators
- ACE software for configuration and data analysis (time and frequency domain)
- FMC-LPC system board connector Zedboard compatible
Product Details
The EVAL-ADAQ4224-FMCZ board enables quick and easy performance evaluation of the ADAQ4224, a 24-bit, 2 MSPS μModule® data-acquisition system in package (SiP) solution. The ADAQ4224 combines critical passive components and signal processing blocks necessary for optimum precision performance:
- A 24-bit, 2 MSPS, successive approximation register (SAR) analog-to-digital converter (ADC)
- A low-noise, high-bandwidth programmable instrumentation amplifier
- A second-order anti-aliasing filter
- A low-noise, low-distortion, high-bandwidth ADC driver
- An electrically isolated, I2C compatible temperature sensor
- A 1.8 V low dropout (LDO) regulator
The EVAL-ADAQ4224-FMCZ board can be directly interfaced with Digilent Zedboard by a 160-pin FMC connector, as shown in Figure 1. The EVAL-ADAQ4224-FMCZ board has the necessary support circuitry for the operation and control of the ADAQ4224.
Full specifications on the ADAQ4224 are available in the ADAQ4224 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-ADAQ4224- FMCZ board.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-ADAQ4224-FMCZ evaluation board
- Micro-SD memory card (with adapter) containing system board boot software and Linux OS
- Required - ZedBoard (system controller board) - Available from a 3rd Party
Getting Started
EQUIPMENT NEEDED
- PC running Windows® 10 or higher
- Digilent Zedboard with +12 V wall adapter power supply
- Precision signal source (APx555 or APx2722 or SR1)
- SMA Cable (input to evaluation board)
- Standard USB A to Micro-USB cable
- Band-pass filter suitable for 24-bit testing (value based on signal frequency)
Documentation & Resources
-
EVAL-ADAQ4224-FMCZ Design Support Package10/9/2024ZIP2 M