Overview

Product Details

The EVAL-AD2437B1MZ is an evaluation board to evaluate various peripherals of AD2437 A2B (Audio Bus) transceiver. Refer datasheet/manual to get more details about AD2437.

The EVAL-AD2437B1MZ is configured to be a Bus-Powered Sub (BPS) node. The EVAL-AD2437B1MZ can be connected to a Main Node, Local-Powered Sub (LPS) or a Bus-Powered Sub (BPS) Node. These evaluation boards are intended to be used with the SigmaStudio+ graphical development tool.

A PC host controls the AD2437 A2B main transceiver I2C/SPI signals over the USB-to-I2C/SPI bridge, the USBi(EVAL-ADUSB2EB). This allows the PC to directly discover and control an A2B network as well as to read back registers and monitor performance.

The SigmaStudio+® graphical development tool is the programming, development, and tuning software for the SigmaDSP, A2B, and Sharc processors. Familiar audio processing blocks can be wired together as in a schematic, and the compiler generates DSP-ready code and a control surface for setting and tuning parameters. This tool allows engineers with no DSP code writing experience to easily implement a DSP into their design and yet is still powerful enough to satisfy the demands of experienced DSP designers. SigmaStudio+ links with both Analog Devices evaluation boards and production designs to provide full in-circuit real-time IC control.

SigmaStudio+ includes an extensive library of algorithms to perform audio processing such as filtering, mixing, and dynamics processing, as well as basic low-level DSP functions and control blocks. Advanced record-side processing algorithms such as Enhanced Stereo Capture and wind noise detection are included in the standard libraries. Plug-in algorithms from Analog Devices and 3rd party partners can be added to SigmaStudio+'s drag-and-drop library.

Along with its graphical DSP signal flow development, SigmaStudio+ also includes other features to speed up the design cycle from product concept to release. SigmaStudio+ includes tools for intuitively setting control registers, calculating tables of filter coefficients, visualizing filter magnitude and phase responses, generating C header files, and sequencing a series of controls to ease your transition from SigmaStudio+ to system implementation on your microcontroller.

Evaluation Board Comparison Guide
AD2437 Evaluation Board Main/Subordinate Power Supply Connector
EVAL-AD2437A1MZ Main/Sub (Main/LPS) Local RJ45
EVAL-AD2437B1MZ Sub (BPS) Bus RJ45
EVAL-AD2437A1NZ Main/Sub (Main/LPS) Local XLR
EVAL-AD2437B1NZ Sub (BPS) Bus XLR

Markets and Technologies

Applicable Parts

Documentation & Resources

Software

Software Development Tools

System level solution for Audio, Connectivity and Algorithm/IP applications
A2B network design tool and embedded software stack that allows audio network designers to graphically design an A2B network and deploy it into an embedded platform.
4