Science Lab Equipment and Automation Solutions
A smoothly operating lab requires reliable everyday tools, precise coordination, and increased throughput to mitigate workflow bottlenecks. With Analog Devices’ precision measurement signal chain leadership and easy-to-use motion control solutions, we enable increased accuracy, reliability, and speed with the design of your fundamental lab tools.
Explore Applications in Science Lab Equipment and Automation Solutions
Precision and Simplicity Increase Productivity and Throughput
Our solutions combine precision with speed: both faster conversion and control while aiding the rapid development schedule with easy-to-implement building blocks and fully integrated solutions. We offer design examples and rapid design tools from ultra-high resolution signal chains to simplified advanced motion control.
Files and Downloads
MT-040: Op Amp Input Impedance
45 kB
MT-074: Differential Drivers for Precision ADCs
249 kB
MT-061: Instrumentation Amplifier (In-Amp) Basics
125 kB
MT-066: In-Amp Bridge Circuit Error Budget Analysis
35 kB
MT-016: Basic DAC Architectures III: Segmented DACs
79 kB
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
AN-609: Chopping on Sigma-Delta ADCs
232 kB
AN-847: Measuring a Grounded Impedance Profile Using the AD5933
294 kB
zip
AN-908 Companion Code
45 kB
AN-908: Interfacing the HD44780-Based Character LCD to an ADuC702x
111 kB
zip
AN-645 Files (uC014)
346 kB
AN-645: Interfacing an HD44780 Character LCD to a MicroConverter® (uC014)
97 kB
AN-608: Input Buffers on Sigma-Delta ADCs
284 kB
AN-856: AD7142 Applications Using Sensor Buttons
122 kB
AN-829: Environmental Compensation on the AD7142: The Effects of Temperature and Humidity on Capacitance Sensors
101 kB
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
Silent Switcher Technology
1.74 M
AN-601: Minimizing Power Consumption of iMEMS® Accelerometers
546.61 K
AN-1387: Practical Design Considerations in Applying the ADA4177 Family of Input Overvoltage Protection Operational Amplifiers
172.94 K
AN-738: Using the AD7877 Touch Screen Controller and the Intel PXA250 Processor Under Windows CE.NET
60 kB
AN-766: Using the Noise Reduction Feature on the AD7877
409 kB
AN-683: Strain Gage Measurement Using an AC Excitation
122.15 K