High Temperature Solutions
For applications that push the boundaries of extreme temperatures—whether it is steering an oil drill operating a mile underground or making precision measurements on a jet engine—specialized high-temperature electronics solutions are required to ensure performance and reliability. Analog Devices offers products designed to deliver results in harsh environments with temperatures ranging between 175°C and 210°C.
Value and Benefits
We have developed unique capabilities to meet the demands of high-temperature applications, including those that involve advanced design techniques, robust silicon processes, innovative packaging, and comprehensive qualification and testing. Our capabilities enable us to develop products that must have high performance, high reliability, small footprints, and low power in harsh environments.
Operates in the harshest environments from –175°C to 210°C
Features innovative packaging and advanced design techniques
Offers high reliability with robust silicon processes

Solution Resources
Hardware Products

















Interactive Signal Chains

Reference Designs
Evaluation Boards


ADG798 Evaluation Board

ADXRS645 Evaluation Board

ADG5298 Evaluation Board
Design Tools
Files and Downloads
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
Silent Switcher Technology
1.74 M
Available Enhanced Products
122.53 K
Available Known Good Die
245.94 K
Available Die for Sale
177.88 K
XLS
Halogen Free Models
1.91 M